StarTech.com

2-port KVM Console Adapter - Laptop-to-Server

Instantly turn your laptop into a 2-port KVM console, by connecting it to this rackmounted crash cart adapter

Product ID: SV231USBLC

  • Save cost with an innovative design that uses your laptop as a 2-port KVM console
  • Hassle-free 2-port server access with intuitive design and software
  • Intuitive software included for laptop-to-server file transfers and screen capturing
View More
  • Supports resolutions up to 1920x1200
  • Mounting hardware included
955,99 € EUR exc VAT
1 032,47 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Daisy-Chain No
KVM Ports 2
Number of Monitors Supported 1
PC Interface USB
PC Video Type VGA
Rack-Mountable Yes
Performance
IP Control No
Maximum Analog Resolutions 1920x1200 @ 60Hz
Maximum Number of Users 1
Connector(s)
Console Interface(s) 1 - USB Mini-B (5 pin) Female
Host Connectors 2 - VGA (15 pin, High Density D-Sub) Male Input
2 - USB B (4 pin) Female
Other Interface(s) 1 - VGA (15 pin, High Density D-Sub) Female Input
1 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.15
Linux 2.6.x to 4.11 (LTS Versions only)
Special Notes / Requirements
Note If you're interfacing with a Linux device, this adapter is only compatible with standard QWERTY keyboards in U.S English configuration
Indicators
LED Indicators 1 - port 1 activity LED
1 - port 2 activity LED
1 - console activity and link LED
1 - keyboard/mouse activity and link LED
1 - host/server video (VGA) Link
Power
Input Current 0.75 A
Input Voltage 100 - 240 AC
Output Current 3 A
Output Voltage 5 DC
Plug Type N
Power Consumption (In Watts) 15
Power Source AC Adapter Included
Environmental
Humidity 80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -40°C to 70°C (-40°F to 158°F)
Physical Characteristics
Cable Length 416 mm [16.4 in]
Color Black
Material Steel
Product Depth 260 mm [10.2 in]
Product Height 2.5 cm [1 in]
Product Length 19.5 cm [7.7 in]
Product Width 10 cm [3.9 in]
Weight of Product 365 g [12.9 oz]
Packaging Information
Package Height 70 mm [2.8 in]
Package Length 36.5 cm [14.4 in]
Package Width 28.8 cm [11.3 in]
Shipping (Package) Weight 1.5 kg [3.2 lb]
What's in the Box
Included in Package 1 - 2-port laptop-to-KVM console adapter
2 - mounting brackets
2 - 2-in-1 USB and VGA cables - 6 ft
1 - USB A to Mini-B cable
1 - USB software key
1 - universal power adapter (NA/EU/UK/AU)
1 - quick install guide

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.15
Linux 2.6.x to 4.11 (LTS Versions only)

Certifications

Related Products

KVM Console to USB 2.0 Portable Laptop Crash Cart Adapter
NOTECONS01
KVM Console to USB 2.0 Portable Laptop Crash Cart Adapter

Turn any laptop into a console for headless servers, PCs, ATMs, kiosks and more

543,99 € exc VAT
587,51 € inc VAT
USB Crash Cart Adapter with File Transfer & Video Capture
NOTECONS02
USB Crash Cart Adapter with File Transfer & Video Capture

Portable KVM Console | VGA Video | 1920 x 1200 60Hz | Cables Included

610,99 € exc VAT
659,87 € inc VAT
Laptop-to-Server KVM Console with Rugged Housing
NOTECONS02X
Laptop-to-Server KVM Console with Rugged Housing

Use this USB crash-cart adapter to turn your laptop into a portable KVM console for accessing servers, ATMs and kiosks with file transfer and video capture

660,99 € exc VAT
713,87 € inc VAT
KM Switch Cable with File Transfer - USB 3.0
SVUSB3DSA
KM Switch Cable with File Transfer - USB 3.0

Control and transfer files between two Windows computers using a single keyboard and mouse

100,99 € exc VAT
109,07 € inc VAT

Accessories