StarTech.com

12U 19" Wall Mount Network Cabinet - 20" Deep 4 Post Hinged Locking IT Computer Equipment Enclosure w/Shelf - Flexible Vented Switch Depth Data Rack Cisco 3850, 2960 Series

Use this wall mount network cabinet to mount your server or networking equipment to the wall with a hinged enclosure for easy access

Product ID: RK1224WALHM

  • EASY ACCESS: 24" deep wall mount network cabinet for IT gear e.g. Cisco 3850 & 2960 series switches. 180° hinged design w/ lockable access to rear of mounted devices. Removable doors & side panels
  • ACCESORIES INCLUDED: IT Data Rack includes complete set of accessories: a shelf (CABSHELFV1U), roll of hook-and-loop fastener, 50 cage nuts and screws, & 2 pairs of keys for the front & side panels
  • STURDY CONSTRUCTION: 4 Post 19" 12U EIA/ECA-310-E enclosed design, 200lb weight cap, 24" deep with max. 20" mounting depth, removable sides, locking reversible door, dual top cable hole, optional fans
View More
  • PRE-ASSEMBLED: This rack comes fully assembled out of the box and the included hardware enables quick installation of server room rackmount or computer equipment without additional purchases
  • DESIGNED FOR COOLING: Flexible vented enclosure has mesh front doors and side panels to provide fresh airflow and supports active cooling with up to four optional 120mm fans (ACFANKIT12)
601,99 € EUR exc VAT
650,15 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
Fan Options Four Optional Fans: 120 mm
Frame Type Enclosed Cabinet
Front Door Construction Steel Mesh
Front Door Features Secure Key Lock with Reversible and Removable Front Door
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Threaded Hole
Mounting Rail Profile L-Shape
Rack Type 4-Post
Rear Door Construction Steel
Side Panel Construction Steel Mesh
Side Panel Features Secure Key Lock with Removable Side Panels
Special Features Adjustable Mounting Rails
Built-in Cable Management
Grounding Lug(s)
Ships Fully Assembled
U-Markings
Wall-Mountable
U Height 12U
Wallmountable Yes
Performance
Weight Capacity 90 kg [198.9 lb]
Special Notes / Requirements
Note Includes CABSHELFV1U and 2 pairs of keys
Physical Characteristics
Color Black
Rear Door Features Secure Key Lock
Product Measurements
Internal Depth 65.2 cm [25.7 in]
Internal Width 59.5 cm [23.4 in]
Maximum Mounting Depth 50 cm [19.7 in]
Minimum Mounting Depth 6 cm [2.4 in]
Product Height 64 cm [25.2 in]
Product Length 65.5 cm [25.8 in]
Product Width 61 cm [24 in]
Weight of Product 37.4 kg [82.7 lb]
Packaging Information
Flat Pack (Assembly Required) No
Package Height 72 cm [28.3 in]
Package Length 67.5 cm [26.6 in]
Package Width 72.2 cm [28.4 in]
Shipping (Package) Weight 41.2 kg [91.1 lb]
What's in the Box
Included in Package 1 - wall-mount enclosure
1 - 1U shelf
1 - roll of hook-and-loop fastener
50 - 12-24 cage nuts
50 - 12-24 screws
2 - door keys
2 - side panel keys
1 - instruction manual

Certifications

Related Products

8U 19
RK812WALLO
8U 19" Wall Mount Network Rack - 12" Deep 2 Post Open Frame Server Room Rack for Data/AV/IT/ Communication/Computer Equipment/Patch Panel w/Cage Nuts & Screws 200lb Capacity

Mount your servers, network and telecommunications equipment in this 8U open-frame wall-mountable rack

146,99 € exc VAT
158,75 € inc VAT
12U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet
4POSTRACK12
12U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet

Store your servers, network and telecommunications equipment in this 12U open-frame rack

296,99 € exc VAT
320,75 € inc VAT
6U Wall-Mounting Bracket for Patch Panel - 14 in. Deep
WALLMOUNT6
6U Wall-Mounting Bracket for Patch Panel - 14 in. Deep

Mount networking equipment and shallow rackmount devices with this 6U wall-mountable rack

66,99 € exc VAT
72,35 € inc VAT
4U 19in Hinged Wall Mounting Bracket for Patch Panels
WALLMOUNTH4
4U 19in Hinged Wall Mounting Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device(s)

48,99 € exc VAT
52,91 € inc VAT
4U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK419WALLV
4U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount server, network or telecommunications devices vertically with this 4U wall-mountable rack

100,99 € exc VAT
109,07 € inc VAT
3U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK319WALLV
3U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount server, network or telecommunications devices vertically with this 3U wall-mountable rack

79,99 € exc VAT
86,39 € inc VAT
2U 19in Hinged Wall Mount Bracket for Patch Panels
WALLMOUNTH2
2U 19in Hinged Wall Mount Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device(s)

39,99 € exc VAT
43,19 € inc VAT
2U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK219WALLV
2U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount a server, network or telecommunications device vertically with this 2U wall-mountable rack

66,99 € exc VAT
72,35 € inc VAT
1U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK119WALLV
1U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount a server, network or telecommunications device vertically with this 1U wall-mountable rack

55,99 € exc VAT
60,47 € inc VAT
1U 19in Hinged Wall Mounting Bracket for Patch Panels
WALLMOUNTH1
1U 19in Hinged Wall Mounting Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device

27,99 € exc VAT
30,23 € inc VAT
22U 36in Knock-Down Server Rack Cabinet with Casters
RK2236BKF
22U 36in Knock-Down Server Rack Cabinet with Casters

Store your servers, network and telecommunications equipment securely in this 22U solid steel rack

998,99 € exc VAT
1 078,91 € inc VAT
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet
4POSTRACK25
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet

Store your servers, network and telecommunications equipment in this 25U open-frame rack

587,99 € exc VAT
635,03 € inc VAT
12U 19
RK1232WALHM
12U 19" Wall Mount Network Cabinet - 4 Post 24" Deep Hinged Server Room Data Cabinet- Locking Computer Equipment Enclosure w/Shelf - Flexible Vented IT Rack - Pre-Assembled

Use this wall mount network cabinet to mount your server or networking equipment to the wall with a hinged enclosure for easy access

738,99 € exc VAT
798,11 € inc VAT
15U 19
RK1520WALHM
15U 19" Wall Mount Network Cabinet - 16" Deep Hinged Locking IT Network Switch Depth Enclosure - Assembled Vented Computer Equipment Data Rack w/Shelf & Flexible Side Panels

Use this wall mount network cabinet to mount your server or networking equipment to the wall with a hinged enclosure for easy access

584,99 € exc VAT
631,79 € inc VAT
18U 19
773,99 € exc VAT
835,91 € inc VAT
26U 19
RK2620WALHM
26U 19" Wall Mount Network Cabinet - 16" Deep Hinged Locking IT Network Switch Depth Enclosure - Assembled Vented Computer Equipment Data Rack w/Shelf & Flexible Side Panels

Use this wall-mount network cabinet to mount your server or networking equipment to the wall, with a hinged enclosure for easy access

1 029,99 € exc VAT
1 112,39 € inc VAT
12U 19
RK12WALHM
12U 19" Wall Mount Network Cabinet - 16" Deep Hinged Locking IT Network Switch Depth Enclosure - Vented Computer Equipment Data Rack w/Shelf & Flexible Side Panels - Assembled

Securely mount your servers, network and telecom equipment to the wall, with this ventilated, lockable enclosure

472,99 € exc VAT
510,83 € inc VAT

Accessories