Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com1U 19in Hinged Wall Mounting Bracket for Patch Panels
Wall mount a patch panel or network switch while providing hinged access to the back of the device
Product ID: WALLMOUNTH1
- Sturdy cold rolled steel construction
- 1U rack height
- Hinged side panel for easy equipment access
- 8 kg (17 lbs) weight capacity
- Wall mounting holes are 16” center to center for greater stability, and mounting to standard wall studs
Not Available
May be in stock with partners
From a Partner
Support
Overview
The WALLMOUNTH1 1U 19in Hinged Wall Mounting Bracket for Patch Panels is 4in deep and sturdily designed to provide a dependable solution for mounting a patch panel, or other slim 19in networking equipment to a wall.
The patch panel wall mount features a hinged design for easy access to configuration buttons, ports and cables. The wall mounting holes are spaced 16 in. apart, making it suitable for mounting on almost any wall, based on common wall-frame stud spacing.
Backed by a StarTech.com 2-year warranty.
The StarTech.com Advantage
- Hinged side panel allows for easy access to the rear of the mounted equipment for easy adjustment
Applications
Wall mount patch panels and other slim 19” rackmount equipment
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Switzerland | V931249 | |
UPC Code | 065030783507 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Cable Management | No | |
Casters | No | |
Fan(s) | No | |
Frame Type | Open Frame | |
Front Door Construction | Open | |
Industry Standards | EIA-310-D | |
Ladder Type | L-Shape | |
Mounting Holes | Square | |
Number and Type of Included Cage Nuts | 4 - M6 | |
Rack Type | 2-Post | |
Tools Included | No | |
U Height | 1U | |
U Markings | No | |
Wallmountable | Yes | |
Performance | ||
Weight Capacity (Stationary) | 8 kg [17.7 lb] | |
Physical Characteristics | ||
Color | Black | |
Enclosure Type | Steel | |
External Depth | 152 mm [6 in] | |
External Height | 44 mm [1.7 in] | |
External Width | 501 mm [19.7 in] | |
Minimum Mounting Depth | 152 mm [6 in] | |
Product Height | 44 mm [1.7 in] | |
Product Length | 152 mm [6 in] | |
Product Width | 501 mm [19.7 in] | |
Rail Thickness | 2 mm [0.1 in] | |
Packaging Information | ||
Flat Pack (Assembly Required) | No | |
Shipping (Package) Weight | 0.5 kg [1.1 lb] | |
What's in the Box | ||
Included in Package | 1 - wall-mount rack | |
4 - M6 screws | ||
4 - M6 cage nuts | ||
1 - plastic washers | ||
2 - wall screws | ||
2 - plastic anchors |
Accessories
M6 Cage Nuts - 100 Pack, Black
Install your rack-mountable hardware securely with these high-quality cage nuts
M6 Cage Nuts - 100 Pack
Install your rack-mountable hardware securely with these high-quality cage nuts
M5 Cage Nuts - 100 Pack, Black
Install your rack-mountable hardware securely with these high-quality cage nuts
M6 Cage Nuts - 50 Pack, Black
Install your rack-mountable hardware securely with these high-quality cage nuts
50 Pkg M5 Cage Nuts for Server Rack Cabinets
Mount server, telecom and A/V equipment with these high quality nuts
M5 Cage Nuts - 100 Pack
Install your rack-mountable hardware securely with these high-quality cage nuts
50 Pkg M6 Cage Nuts for Server Rack Cabinet
Install your rack-mountable hardware securely with these high quality cage nuts
M5 Cage Nuts - 50 Pack, Black
Install your rack-mountable hardware securely with these high-quality cage nuts
50 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet
Install your rack-mountable hardware securely with these high quality screws and nuts
100 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet
Install your rack-mountable hardware securely with these high quality screws and nuts
M5 x 12mm - Screws and Cage Nuts - 100 Pack, Black
Install your rack-mountable hardware securely with these high-quality screws and nuts
M5 x 12mm - Screws and Cage Nuts - 50 Pack, Black
Install your rack-mountable hardware securely with these high-quality screws and nuts
50 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet
Mount server, telecom and A/V equipment with these high quality mounting screws and nuts
100 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet
Install your rack-mountable hardware securely with these high quality screws and nuts
M6 x 12mm - Screws and Cage Nuts - 100 Pack, Black
These high-quality M6 x 12mm screws and cage nuts make it easy to mount equipment in your server rack or cabinet
M6 x 12mm - Screws and Cage Nuts - 50 Pack, Black
These high-quality M6 x 12mm screws and cage nuts make it easy to mount equipment in your server rack or cabinet
50 Pkg M5 Mounting Screws for Server Rack Cabinet
Mount server, telecom and A/V equipment with these high quality screws
M5 x 12mm - Mounting Screws - 50 Pack, Black
Install your rack-mountable hardware securely with these high-quality screws
M5 x 12mm - Mounting Screws - 100 Pack
Install your rack-mountable hardware securely with these high-quality screws
M5 x 12mm - Mounting Screws - 100 Pack, Black
Install your rack-mountable hardware securely with these high-quality screws
50 Pkg M6 Mounting Screws for Server Rack Cabinet
Install your rack-mountable hardware securely with these high quality screws
M6 x 12mm - Mounting Screws - 50 Pack, Black
Install your rack-mountable hardware securely with these high-quality screws
M6 x 12mm - Mounting Screws - 100 Pack, Black
Install your rack-mountable hardware securely with these high-quality screws
Product Support
Drivers & Downloads
Frequently Asked Questions
Before You Buy
If a server rack accessory is listed on a server rack's product page under the Accessories tab, it will fit in the server rack.
Server racks offered by StarTech.com have an industry standard width of 19 inches, but can have varying height and depth. The mounting depth is important when you choose a shelf to be used as an accessory. Shelves that mount on all four corners of a server rack, such as 4-post server racks and cabinet server racks, will all have a maximum mounting depth. Many of these server racks and shelves are adjustable, which means that there will be a minimum and maximum mounting depth. This information can be found on individual product pages under the Technical Specifications tab. It is important that the depth of the shelf is compatible with the server rack's minimum and maximum mounting depths so that it can be mounted. If a shelf only mounts on the front on a server rack, the mounting depth is not relevant as long as there is enough clearance behind the mounting point to accommodate the full depth of the shelf.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+