StarTech.com

8U Vertical Server Cabinet - 30 in. Deep

Vertically wall-mount your server or networking equipment in this 8U network cabinet

Product ID: RK830WALVS

  • Total load capacity of 200 lb. (90.7 kg)
  • Save space by vertically mounting your server to the wall
  • Extra 2U of space for switches and patch cables
View More
  • Keep equipment secure with lockable door and access panel
  • Comes fully assembled with all necessary hardware to install equipment for easy installation
  • Provides 8U of storage space
599,99 € EUR exc VAT
647,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
Fan Options Two Optional Fans: 120 mm
Frame Type Enclosed Cabinet
Front Door Construction Steel
Front Door Features Secure Key Lock with Reversible and Removable Front Door
Industry Standards EIA/ECA-310-E
Mounting Hole Types Threaded Hole
Mounting Rail Profile C-Shape
Rack Type 2-Post
Side Panel Construction Steel
Special Features Adjustable Mounting Rails
Lockable Top Hatch
Ships Fully Assembled
Wall-Mountable
U Height 8U
Wallmountable Yes
Performance
Weight Capacity 90 kg [198.9 lb]
Physical Characteristics
Color Black
Product Measurements
Internal Depth 37.6 cm [14.8 in]
Internal Width 64.2 cm [25.3 in]
Maximum Mounting Depth 76 cm [29.9 in]
Product Height 94.1 cm [37 in]
Product Length 38.3 cm [15.1 in]
Product Width 64.4 cm [25.4 in]
Weight of Product 36.5 kg [80.7 lb]
Packaging Information
Flat Pack (Assembly Required) No
Package Height 1 m [3.3 ft]
Package Length 46 cm [18.1 in]
Package Width 72 cm [28.3 in]
Shipping (Package) Weight 39 kg [86.2 lb]
What's in the Box
Included in Package 1 - wall-mount rack
2 - door keys
2 - front-panel keys
32 - 12-24 screws
32 - plastic washers
1 - instruction manual
Material Steel

Certifications