StarTech.com

1U Blanking Panels - Tool Less Blank Rack Panels - 10 Pack

Use these blank rack panels to fill empty U-space in your rack to improve appearance and promote passive cooling

Product ID: BLANKP10

  • Create a tidy and professional look by covering unused rack space
  • Hassle-free installation with tool-less design
  • Promotes passive cooling within your rack by directing airflow
View More
  • 10 blanking panels included to fill up to 10U of rack space
  • 1U panels mount to any EIA-310 compliant 19 in. server rack
52,99 € EUR exc VAT
57,23 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
Airflow Rate Solid
Industry Standards EIA RS310-D
Mounting Options Front Mount (Front Only)
U Height 1U
Physical Characteristics
Color Black
Material Plastic
Product Height 30 mm [1.2 in]
Product Length 48.2 cm [19 in]
Product Width 42 mm [1.7 in]
Weight of Product 104 g [3.7 oz]
Packaging Information
Package Height 55 mm [2.2 in]
Package Length 49.5 cm [19.5 in]
Package Quantity 10
Package Width 35 mm [1.4 in]
Shipping (Package) Weight 158 g [5.6 oz]
What's in the Box
Included in Package 10 - blanking panels

Certifications