StarTech.com

2U Rack Blank Panel for 19in Server Racks and Cabinets

Improve the cooling flow and appearance of your racks and cabinets by filling the gaps between equipment

Product ID: BLANKB2

  • SPCC Cold Rolled Steel, 1.2mm thick
  • Powder black coloring to match most rack and cabinets
20,99 € EUR exc VAT
22,67 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Airflow Rate Solid
Frame Type Steel
Industry Standards EIA RS310-C
U Height 2U
Physical Characteristics
Color Black
Product Height 0.000
Product Length 0.000
Product Width 0.000
Weight of Product 479.9 g [16.9 oz]
Packaging Information
Package Height 21 mm [0.8 in]
Package Length 49.4 cm [19.4 in]
Package Width 10.1 cm [4 in]
Shipping (Package) Weight 545 g [19.2 oz]
What's in the Box
Included in Package 1 - 2 U Blanking Plate
1 - Package of M6 Screws and Cage nuts (4 sets)

Certifications

Related Products

4U Black Steel Storage Drawer for 19in Racks and Cabinets
4UDRAWER
4U Black Steel Storage Drawer for 19in Racks and Cabinets

Add a rugged 4U storage drawer to any standard 19in server rack or cabinet

192,99 € exc VAT
208,43 € inc VAT
1U Adjustable Mounting Depth Vented Rack Mount Shelf - 175lbs / 80kg
ADJSHELF
1U Adjustable Mounting Depth Vented Rack Mount Shelf - 175lbs / 80kg

Add a sturdy, adjustable depth shelf into almost any server rack or cabinet

139,99 € exc VAT
151,19 € inc VAT
1U Rack Blank Panel for 19in Server Racks and Cabinets
BLANKB1
1U Rack Blank Panel for 19in Server Racks and Cabinets

Improve the cooling flow and appearance of your racks and cabinets by filling the gaps between equipment

12,99 € exc VAT
14,03 € inc VAT
1U 19in Metal Rackmount Cable Management Panel
CABLMANAGER2
1U 19in Metal Rackmount Cable Management Panel

Organize and manage network, server and KVM cabling in your server rack

40,99 € exc VAT
44,27 € inc VAT
Black Standard Universal Server Rack Cabinet Shelf
CABSHELF
Black Standard Universal Server Rack Cabinet Shelf

Add a sturdy, fixed shelf into almost any server rack or cabinet

47,99 € exc VAT
51,83 € inc VAT
Universal VESA LCD Monitor Mounting Bracket for 19in Rack or Cabinet
RKLCDBK
Universal VESA LCD Monitor Mounting Bracket for 19in Rack or Cabinet

Mount a 17-19 inch LCD panel into a standard 19 inch rack/cabinet

53,99 € exc VAT
58,31 € inc VAT
22in Black Deep Sliding Server Rack Cabinet Shelf
SLIDESHELFD
22in Black Deep Sliding Server Rack Cabinet Shelf

Add a sturdy, sliding shelf for easy peripheral and equipment access in your server rack or cabinet

145,99 € exc VAT
157,67 € inc VAT

Accessories