StarTech.com

Vented Blank Panel with Hinge for Server Racks - 6U

Improve the organization and appearance of your rack while maintaining airflow

Product ID: RKPNLHV6U

  • Create a tidy and professional look by covering empty rack space
  • Easily access rack components with the built-in hinge
  • TAA compliant for GSA Schedule purchases
View More
  • Versatile installation options with a reversible blank panel that can open from the left or the right side
  • 6U panel that mounts to any standard 19 in. 2 or 4-post rack
  • Sturdy steel construction
  • Rack screws and nuts included
62,99 € EUR exc VAT
68,03 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Airflow Rate Vented
Industry Standards EIA RS310-D
Mounting Options Front Mount (Front Only)
U Height 6U
Physical Characteristics
Color Black
Product Height 1.5 cm [0.6 in]
Product Length 48.3 cm [19 in]
Product Width 26.5 cm [10.4 in]
Weight of Product 857.5 g [30.3 oz]
Packaging Information
Package Height 45 mm [1.8 in]
Package Length 53.4 cm [21 in]
Package Width 28.9 cm [11.4 in]
Shipping (Package) Weight 1.1 kg [2.4 lb]
What's in the Box
Included in Package 1 - 6U Hinged Vented Rack Panel
4 - 5/8” #10-32 UNF screws
4 - #10-32 UNF cage nuts

Certifications

Related Products

2U Hinged Solid Blank Rack Panel
RKPNLHS2U
2U Hinged Solid Blank Rack Panel

Improve the organization and appearance of your rack while maintaining easy access and airflow, with a hinged blanking panel

19,99 € exc VAT
21,59 € inc VAT
2U Tool-Less Vented Blank Rack Panel
RKPNLTL2UV
2U Tool-Less Vented Blank Rack Panel

Improve the organization and appearance of your rack in seconds, with a tool-less vented blanking panel

19,99 € exc VAT
21,59 € inc VAT
1U Rack Blank Panel for 19in Server Racks and Cabinets
BLANKB1
1U Rack Blank Panel for 19in Server Racks and Cabinets

Improve the cooling flow and appearance of your racks and cabinets by filling the gaps between equipment

12,99 € exc VAT
14,03 € inc VAT
2U Rack Blank Panel for 19in Server Racks and Cabinets
BLANKB2
2U Rack Blank Panel for 19in Server Racks and Cabinets

Improve the cooling flow and appearance of your racks and cabinets by filling the gaps between equipment

20,99 € exc VAT
22,67 € inc VAT
Solid Blank Panel with Hinge for Server Racks - 4U
RKPNLHS4U
Solid Blank Panel with Hinge for Server Racks - 4U

Improve the organization and appearance of your server rack

40,99 € exc VAT
44,27 € inc VAT
Vented Blank Panel with Hinge for Server Racks - 4U
RKPNLHV4U
Vented Blank Panel with Hinge for Server Racks - 4U

Improve the organization and appearance of your rack while maintaining airflow

51,99 € exc VAT
56,15 € inc VAT
Vented Blank Panel for Server Racks - 1U
RKPNLTL1UV
Vented Blank Panel for Server Racks - 1U

Improve the organization and appearance of your rack in seconds, with a tool-less vented blanking panel

24,99 € exc VAT
26,99 € inc VAT
2U Blank Panel with Tool-less Installation - Filler Panel for Server Racks and Cabinets
RKPNLTL2U
2U Blank Panel with Tool-less Installation - Filler Panel for Server Racks and Cabinets

Improve the organization and appearance of your rack in seconds, with a tool-less solid blanking panel

24,99 € exc VAT
26,99 € inc VAT
Blank Panel for Server Racks - 1U
RKPNLTL1U
Blank Panel for Server Racks - 1U

Improve the organization and appearance of your rack in seconds, with a tool-less solid blanking panel

20,99 € exc VAT
22,67 € inc VAT