StarTech.com

Solid Blank Panel with Hinge for Server Racks - 6U

Improve the organization and appearance of your rack while maintaining easy access and airflow, with a hinged blanking panel

Product ID: RKPNLHS6U

  • Create a tidy and professional look by covering unused rack space
  • Easily access rack components by opening the hinged panel
  • TAA compliant for GSA Schedule purchases
View More
  • Versatile installation options with a reversible blank panel that can open from the left or the right side
  • 6U, solid rack-panel design
  • Mounts to standard 19" 2 or 4-post racks
  • Sturdy steel construction
  • Rack screws and nuts included
46,99 € EUR exc VAT
50,75 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Airflow Rate Solid
Industry Standards EIA RS310-D
Mounting Options Front Mount (Front Only)
U Height 6U
Physical Characteristics
Color Black
Product Height 1.5 cm [0.6 in]
Product Length 46.5 cm [18.3 in]
Product Width 26.5 cm [10.4 in]
Weight of Product 1.5 kg [3.2 lb]
Packaging Information
Package Height 38 mm [1.5 in]
Package Length 53.5 cm [21.1 in]
Package Width 28.6 cm [11.3 in]
Shipping (Package) Weight 1.7 kg [3.8 lb]
What's in the Box
Included in Package 1 - 6U Hinged Solid Rack Panel
4 - 5/8" #10-32 UNF Screws
4 - #10-32 UNF Cage Nuts
1 - Instruction manual

Certifications