StarTech.com

1U Brush Strip Horizontal Server Rack Cable Management Panel

Organize cables while keeping dust out of the rack with a brush-style cable manager

Product ID: CMBRUSH1U

  • High-density nylon brush
  • Takes up only 1U of rack space
  • TAA compliant for GSA Schedule purchases
  • Sturdy steel construction
View More
  • Mounts to standard 19" 2 or 4-post server racks
  • Includes rack screws
64,99 € EUR exc VAT
70,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards EIA RS310-D
Mounting Options Front Mount (Front Only)
Orientation Horizontal
U Height 1U
Physical Characteristics
Color Black
Internal Depth 20.2 mm [0.8 in]
Material Steel
Product Height 4.4 cm [1.7 in]
Product Width 48.5 cm [19.1 in]
Rail Thickness 1.2 mm [0 in]
Weight of Product 421.2 g [14.9 oz]
Packaging Information
Package Height 28 mm [1.1 in]
Package Length 48.9 cm [19.3 in]
Package Width 51 mm [2 in]
Shipping (Package) Weight 506.4 g [17.9 oz]
What's in the Box
Included in Package 1 - 1U Cable Manager
4 - 10/32 Panel Screws
4 - 12/24 Panel Screws

Certifications

Related Products

Cable Management Panel with Hook and Loop Strips for Server Racks - 1U
CMVELC1U
Cable Management Panel with Hook and Loop Strips for Server Racks - 1U

Reduce clutter, by routing cables in your server rack or cabinet using this 4-loop cable organizer

21,99 € exc VAT
23,75 € inc VAT
1U Vertical Server Rack Cable Management D-Ring Hook - 2.2x3.9in (5.7x10cm)
CMHOOK1U
1U Vertical Server Rack Cable Management D-Ring Hook - 2.2x3.9in (5.7x10cm)

Add a cable management hook to your server rack or cabinet for strain relief and organization

6,99 € exc VAT
7,55 € inc VAT
Multi-Directional Vertical Server Rack Cable Management D-Ring Hook 2.4x3.9in (6x10cm)
CMHOOKMW
Multi-Directional Vertical Server Rack Cable Management D-Ring Hook 2.4x3.9in (6x10cm)

Add an internal or external facing cable management hook for strain relief and organization

12,99 € exc VAT
14,03 € inc VAT
1U 19in Metal Rackmount Cable Management Panel
CABLMANAGER2
1U 19in Metal Rackmount Cable Management Panel

Organize and manage network, server and KVM cabling in your server rack

40,99 € exc VAT
44,27 € inc VAT
1U Vertical Server Rack Cable Management D-Ring Hook - 2.2x5.9in (5.7x15cm)
CMHOOK1UL
1U Vertical Server Rack Cable Management D-Ring Hook - 2.2x5.9in (5.7x15cm)

Add a cable management hook to your server rack or cabinet for strain relief and organization

8,99 € exc VAT
9,71 € inc VAT
1U Vertical Server Rack Cable Management D-Ring Hook - 1.8x3.9in (4.5x10cm)
CMHOOK1UN
1U Vertical Server Rack Cable Management D-Ring Hook - 1.8x3.9in (4.5x10cm)

Add a cable management hook to your server rack or cabinet for strain relief and organization

5,99 € exc VAT
6,47 € inc VAT