StarTech.com

1U Vertical Server Rack Cable Management D-Ring Hook - 2.2x3.9in (5.7x10cm)

Add a cable management hook to your server rack or cabinet for strain relief and organization

Product ID: CMHOOK1U

  • 2.2 x 3.9in (5.7 x 10cm) Cable management D-Ring
  • 1U Bracket can be mounted to any standard rack post
  • TAA compliant for GSA Schedule purchases
View More
  • Flexible opening
  • Sturdy steel construction
6,99 € EUR exc VAT
7,55 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards EIA RS310-D
Orientation Vertical
U Height 1U
Physical Characteristics
Color Black
Internal Depth 92.6 mm [3.6 in]
Internal Width 50.6 mm [2 in]
Material Steel
Product Height 4.5 cm [1.8 in]
Product Length 10.1 cm [4 in]
Product Width 57 mm [2.2 in]
Weight of Product 78 g [2.8 oz]
Packaging Information
Package Height 46 mm [1.8 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 83 g [2.9 oz]
What's in the Box
Included in Package 1 - 2.2x3.9in (5.7x10cm) Cable Management Hook

Certifications

Related Products

Multi-Directional Vertical Server Rack Cable Management D-Ring Hook 2.4x3.9in (6x10cm)
CMHOOKMW
Multi-Directional Vertical Server Rack Cable Management D-Ring Hook 2.4x3.9in (6x10cm)

Add an internal or external facing cable management hook for strain relief and organization

12,99 € exc VAT
14,03 € inc VAT
1U 19in Metal Rackmount Cable Management Panel
CABLMANAGER2
1U 19in Metal Rackmount Cable Management Panel

Organize and manage network, server and KVM cabling in your server rack

40,99 € exc VAT
44,27 € inc VAT
1U Vertical Server Rack Cable Management D-Ring Hook - 2.2x5.9in (5.7x15cm)
CMHOOK1UL
1U Vertical Server Rack Cable Management D-Ring Hook - 2.2x5.9in (5.7x15cm)

Add a cable management hook to your server rack or cabinet for strain relief and organization

8,99 € exc VAT
9,71 € inc VAT
1U Vertical Server Rack Cable Management D-Ring Hook - 1.8x3.9in (4.5x10cm)
CMHOOK1UN
1U Vertical Server Rack Cable Management D-Ring Hook - 1.8x3.9in (4.5x10cm)

Add a cable management hook to your server rack or cabinet for strain relief and organization

5,99 € exc VAT
6,47 € inc VAT
1U Brush Strip Horizontal Server Rack Cable Management Panel
CMBRUSH1U
1U Brush Strip Horizontal Server Rack Cable Management Panel

Organize cables while keeping dust out of the rack with a brush-style cable manager

64,99 € exc VAT
70,19 € inc VAT
Cable Management Panel with Hook and Loop Strips for Server Racks - 1U
CMVELC1U
Cable Management Panel with Hook and Loop Strips for Server Racks - 1U

Reduce clutter, by routing cables in your server rack or cabinet using this 4-loop cable organizer

21,99 € exc VAT
23,75 € inc VAT