StarTech.com

Rack Unit Labels - Up to 52U - 2-Pack

Ensure perfect rail-to-rail alignment, when mounting equipment in your server rack with these rack unit labeling strips

Product ID: RKUNITAPE

  • Helps you visually align rack-mountable equipment during installation
  • Cut-to-size U labels for your rack, up to 52U
  • Two labels included to mark the front and back of your rack
  • Hassle-free application with self-adhesive labels
34,99 € EUR exc VAT
37,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Quantity per package 2
Environmental
Storage Temperature 4°C to 38°C (40°F to 100°F)
Physical Characteristics
Product Height 1 cm [0.4 in]
Product Length 2.2 m [7.1 ft]
Product Width 6.4 mm [0.3 in]
Weight of Product 18 g [0.6 oz]
Packaging Information
Package Height 22 mm [0.9 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 2
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 28 g [1 oz]
What's in the Box
Included in Package 2 - rack-unit labels
1 - instruction manual

Certifications