StarTech.com

10-32 Server Rack Screws and Nuts - 50 Pack

Rack Mount Cage Nuts and Screws | 10-32 | Black

Product ID: CABSCREW1032

  • Package of 50 10-32 screws and nuts
  • All-black steel construction
  • TAA compliant for GSA Schedule purchases
  • Strong and sturdy material helps support a variety of equipment
57,99 € EUR exc VAT
62,63 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Included Mounting Screws and Cage Nuts
Quantity per package 50
Thread Type(s) 10-32
Physical Characteristics
Color Black
Product Height 12.7 mm [0.5 in]
Product Length 15.9 mm [0.6 in]
Product Width 12.7 mm [0.5 in]
Weight of Product 450 g [15.9 oz]
Packaging Information
Package Height 0.1 mm [0 in]
Package Length 220 mm [8.7 in]
Package Width 125 mm [4.9 in]
Shipping (Package) Weight 450 g [15.9 oz]
What's in the Box
Included in Package 50 - 10-32 Cage Nuts
50 - 10-32 Screws
1 - Cage Nut Tool

Certifications

Related Products

50 Pkg M5 Cage Nuts for Server Rack Cabinets
CABCAGENUTS
50 Pkg M5 Cage Nuts for Server Rack Cabinets

Mount server, telecom and A/V equipment with these high quality nuts

25,99 € exc VAT
28,07 € inc VAT
50 Pkg M6 Cage Nuts for Server Rack Cabinet
CABCAGENUTS6
50 Pkg M6 Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality cage nuts

25,99 € exc VAT
28,07 € inc VAT
M5 Mounting Screws & Cage Nuts for Server Rack Cabinets
CABSCREWM62
100 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws and nuts

101,99 € exc VAT
110,15 € inc VAT
50 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet
CABSCREWM6
50 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet

Mount server, telecom and A/V equipment with these high quality mounting screws and nuts

58,99 € exc VAT
63,71 € inc VAT
50 Pkg M5 Mounting Screws for Server Rack Cabinet
CABSCREWS
50 Pkg M5 Mounting Screws for Server Rack Cabinet

Mount server, telecom and A/V equipment with these high quality screws

27,99 € exc VAT
30,23 € inc VAT
50 Pkg M6 Mounting Screws for Server Rack Cabinet
CABSCREWSM6
50 Pkg M6 Mounting Screws for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws

30,99 € exc VAT
33,47 € inc VAT

Accessories