StarTech.com

100 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws and nuts

Product ID: CABSCREWM62

  • Includes 100x M6 Screws and 100x M6 Nuts
  • Nickel-plated finish to prevent rust
  • Square cage nut design for racks and cabinets with square holes
  • Hassle-free installation with cage nut installation tool included
101,99 € EUR exc VAT
110,15 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Included Mounting Screws and Cage Nuts
Quantity per package 100
Thread Type(s) M6
Physical Characteristics
Color Silver
Product Length 12 mm [0.5 in]
Product Width 6 mm [0.2 in]
Weight of Product 1 kg [2.2 lb]
Packaging Information
Package Height 16 mm [0.6 in]
Package Length 28 cm [11 in]
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 1 kg [2.2 lb]
What's in the Box
Included in Package 100 - M6 screws
100 - M6 cage nuts
1 - cage nut installation tool

Certifications

Related Products

50 Pkg M5 Cage Nuts for Server Rack Cabinets
CABCAGENUTS
50 Pkg M5 Cage Nuts for Server Rack Cabinets

Mount server, telecom and A/V equipment with these high quality nuts

23,99 € exc VAT
25,91 € inc VAT
50 Pkg M5 Mounting Screws for Server Rack Cabinet
CABSCREWS
50 Pkg M5 Mounting Screws for Server Rack Cabinet

Mount server, telecom and A/V equipment with these high quality screws

27,99 € exc VAT
30,23 € inc VAT
50 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet
CABSCREWM5
50 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws and nuts

51,99 € exc VAT
56,15 € inc VAT
100 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet
CABSCREWM52
100 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws and nuts

96,99 € exc VAT
104,75 € inc VAT
50 Pkg M6 Mounting Screws for Server Rack Cabinet
CABSCREWSM6
50 Pkg M6 Mounting Screws for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws

30,99 € exc VAT
33,47 € inc VAT
50 Pkg M6 Cage Nuts for Server Rack Cabinet
CABCAGENUTS6
50 Pkg M6 Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality cage nuts

25,99 € exc VAT
28,07 € inc VAT
50 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet
CABSCREWM6
50 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet

Mount server, telecom and A/V equipment with these high quality mounting screws and nuts

58,99 € exc VAT
63,71 € inc VAT

Accessories