StarTech.com

50 Pkg M5 Cage Nuts for Server Rack Cabinets

Mount server, telecom and A/V equipment with these high quality nuts

Product ID: CABCAGENUTS

  • Package of 50 M5 Nuts
  • Square cage nut design for racks and cabinets with square holes
  • Nickel-plated finish to prevent rust
View More
  • TAA compliant for GSA Schedule purchases
  • Hassle-free installation with cage nut installation tool included
23,99 € EUR exc VAT
25,91 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Included Cage Nuts
Quantity per package 50
Thread Type(s) M5
Physical Characteristics
Color Silver
Weight of Product 223.2 g [7.9 oz]
Packaging Information
Package Height 12 mm [0.5 in]
Package Length 22.1 cm [8.7 in]
Package Width 12.7 cm [5 in]
Shipping (Package) Weight 227.2 g [8 oz]
What's in the Box
Included in Package 50 - M5 cage nuts
1 - cage nut installation tool

Certifications

Accessories