StarTech.com

M5 x 12mm - Mounting Screws - 100 Pack, Black

Install your rack-mountable hardware securely with these high-quality screws

Product ID: CABSCREWSM5B

  • All-black steel construction
  • Guaranteed reliability with a lifetime warranty
  • TAA compliant for GSA Schedule purchases
  • One hundred M5 screws included
53,99 € EUR exc VAT
58,31 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Included Mounting Screws
Quantity per package 100
Thread Type(s) M5
Physical Characteristics
Color Black
Product Length 12 mm [0.5 in]
Product Width 5 mm [0.2 in]
Weight of Product 434.3 g [15.3 oz]
Packaging Information
Package Height 14 mm [0.6 in]
Package Length 22 cm [8.7 in]
Package Width 11.5 cm [4.5 in]
Shipping (Package) Weight 439.1 g [15.5 oz]
What's in the Box
Included in Package 100 - M5 screws

Certifications

Related Products

M5 x 12mm - Screws and Cage Nuts - 50 Pack, Black
CABSCREWM5B
M5 x 12mm - Screws and Cage Nuts - 50 Pack, Black

Install your rack-mountable hardware securely with these high-quality screws and nuts

52,99 € exc VAT
57,23 € inc VAT

Accessories