StarTech.com

M5 Cage Nuts - 100 Pack, Black

Install your rack-mountable hardware securely with these high-quality cage nuts

Product ID: CABCAGENUT2B

  • All-black steel construction
  • One hundred M5 cage nuts included
  • TAA compliant for GSA Schedule purchases
  • Hassle-free installation with cage nut installation tool included
46,99 € EUR exc VAT
50,75 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Included Cage Nuts
Quantity per package 100
Thread Type(s) M5
Physical Characteristics
Product Height 0.9 cm [0.4 in]
Product Length 13 mm [0.5 in]
Product Width 13 mm [0.5 in]
Weight of Product 435.2 g [15.4 oz]
Packaging Information
Package Height 12 mm [0.5 in]
Package Length 22 cm [8.7 in]
Package Width 12 cm [4.7 in]
Shipping (Package) Weight 440 g [15.5 oz]
What's in the Box
Included in Package 100 - M5 cage nuts
1 - cage nut installation tool

Certifications

Accessories