StarTech.com

M6 x 12mm - Mounting Screws - 100 Pack, Black

Install your rack-mountable hardware securely with these high-quality screws

Product ID: CABSCRWSM62B

  • All-black steel construction
  • One hundred M6 screws included
  • TAA compliant for GSA Schedule purchases
55,99 € EUR exc VAT
60,47 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Included Mounting Screws
Quantity per package 50
Thread Type(s) M6
Physical Characteristics
Product Height 1.4 cm [0.6 in]
Product Length 12 mm [0.5 in]
Product Width 14 mm [0.6 in]
Weight of Product 574.5 g [20.3 oz]
Packaging Information
Package Height 14 mm [0.6 in]
Package Length 22.4 cm [8.8 in]
Package Width 11.5 cm [4.5 in]
Shipping (Package) Weight 579.2 g [20.4 oz]
What's in the Box
Included in Package 100 - M6 screws

Certifications

Related Products

50 Pkg M6 Mounting Screws for Server Rack Cabinet
CABSCREWSM6
50 Pkg M6 Mounting Screws for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws

30,99 € exc VAT
33,47 € inc VAT
M6 x 12mm - Mounting Screws - 100 Pack
CABSCREWSM62
M6 x 12mm - Mounting Screws - 100 Pack

Install your rack-mountable hardware securely with these high-quality screws

55,99 € exc VAT
60,47 € inc VAT
M6 x 12mm - Mounting Screws - 50 Pack, Black
CABSCREWSM6B
M6 x 12mm - Mounting Screws - 50 Pack, Black

Install your rack-mountable hardware securely with these high-quality screws

30,99 € exc VAT
33,47 € inc VAT
M6 x 12mm - Mounting Screws - 100 Pack, Black
CABSCRWSM62B
M6 x 12mm - Mounting Screws - 100 Pack, Black

Install your rack-mountable hardware securely with these high-quality screws

55,99 € exc VAT
60,47 € inc VAT

Accessories