StarTech.com

M6 x 12mm - Mounting Screws - 50 Pack, Black

Install your rack-mountable hardware securely with these high-quality screws

Product ID: CABSCREWSM6B

  • All-black steel construction
  • Fifty M6 screws included
  • TAA compliant for GSA Schedule purchases
30,99 € EUR exc VAT
33,47 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Included Mounting Screws
Quantity per package 50
Thread Type(s) M6
Physical Characteristics
Product Height 0.2 cm [0.1 in]
Product Length 12 mm [0.5 in]
Product Width 1.4 mm [0.1 in]
Weight of Product 287.8 g [10.2 oz]
Packaging Information
Package Height 12 mm [0.5 in]
Package Length 11.6 cm [4.6 in]
Package Width 84 mm [3.3 in]
Shipping (Package) Weight 289.8 g [10.2 oz]
What's in the Box
Included in Package 50 - M6 screws

Certifications

Related Products

M5 x 12mm - Mounting Screws - 100 Pack, Black
CABSCREWSM5B
M5 x 12mm - Mounting Screws - 100 Pack, Black

Install your rack-mountable hardware securely with these high-quality screws

53,99 € exc VAT
58,31 € inc VAT
M5 x 12mm - Screws and Cage Nuts - 50 Pack, Black
CABSCREWM5B
M5 x 12mm - Screws and Cage Nuts - 50 Pack, Black

Install your rack-mountable hardware securely with these high-quality screws and nuts

52,99 € exc VAT
57,23 € inc VAT
50 Pkg M6 Mounting Screws for Server Rack Cabinet
CABSCREWSM6
50 Pkg M6 Mounting Screws for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws

30,99 € exc VAT
33,47 € inc VAT
M6 x 12mm - Mounting Screws - 100 Pack
CABSCREWSM62
M6 x 12mm - Mounting Screws - 100 Pack

Install your rack-mountable hardware securely with these high-quality screws

55,99 € exc VAT
60,47 € inc VAT
M6 x 12mm - Mounting Screws - 100 Pack, Black
CABSCRWSM62B
M6 x 12mm - Mounting Screws - 100 Pack, Black

Install your rack-mountable hardware securely with these high-quality screws

55,99 € exc VAT
60,47 € inc VAT

Accessories