StarTech.com

Server Rack Screws - 10-32 Screws - 50 Pack

Product ID: CABSCRWS1032

  • Nickel-plated finish to prevent rust
  • 50 x 10-32 screws included
  • 19.05 mm (0.75 in.) in length
30,99 € EUR exc VAT
33,47 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Included Mounting Screws
Quantity per package 50
Thread Type(s) 10-32
Physical Characteristics
Weight of Product 181 g [6.4 oz]
Packaging Information
Package Height 14 mm [0.6 in]
Package Length 21.8 cm [8.6 in]
Package Width 12.3 cm [4.8 in]
Shipping (Package) Weight 186 g [6.6 oz]
What's in the Box
Included in Package 50 - 10-32 screws

Certifications

Related Products

50 Pkg M5 Cage Nuts for Server Rack Cabinets
CABCAGENUTS
50 Pkg M5 Cage Nuts for Server Rack Cabinets

Mount server, telecom and A/V equipment with these high quality nuts

25,99 € exc VAT
28,07 € inc VAT
50 Pkg M6 Cage Nuts for Server Rack Cabinet
CABCAGENUTS6
50 Pkg M6 Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality cage nuts

25,99 € exc VAT
28,07 € inc VAT
M5 Mounting Screws & Cage Nuts for Server Rack Cabinets
CABSCREWM62
100 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws and nuts

101,99 € exc VAT
110,15 € inc VAT
50 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet
CABSCREWM6
50 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet

Mount server, telecom and A/V equipment with these high quality mounting screws and nuts

58,99 € exc VAT
63,71 € inc VAT
50 Pkg M5 Mounting Screws for Server Rack Cabinet
CABSCREWS
50 Pkg M5 Mounting Screws for Server Rack Cabinet

Mount server, telecom and A/V equipment with these high quality screws

27,99 € exc VAT
30,23 € inc VAT
50 Pkg M6 Mounting Screws for Server Rack Cabinet
CABSCREWSM6
50 Pkg M6 Mounting Screws for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws

30,99 € exc VAT
33,47 € inc VAT
M6 Rack Screws and M6 Cage Nuts - 20 Pack
CABSCRWM620
M6 Rack Screws and M6 Cage Nuts - 20 Pack

Mount server, telecom and A/V equipment with these high quality mounting screws and nuts

28,99 € exc VAT
31,31 € inc VAT
Server Rack Screws and Clip Nuts - 10-32 - Rack Mount Screws and Slide-On Cage Nuts - 50 Pack
CLPSCRW1032
Server Rack Screws and Clip Nuts - 10-32 - Rack Mount Screws and Slide-On Cage Nuts - 50 Pack

Install your rack-mountable hardware securely with these high quality screws and nuts

55,99 € exc VAT
60,47 € inc VAT

Accessories