StarTech.com

Universal VESA LCD Monitor Mounting Bracket for 19in Rack or Cabinet

Mount a 17-19 inch LCD panel into a standard 19 inch rack/cabinet

Product ID: RKLCDBK

  • Adjustable 100mm and 75mm VESA mounting hole pattern for greater compatibility and control
  • Adjustable depth between 0 to 3.5 inches
  • TAA compliant for GSA Schedule purchases
View More
  • Meets ANSI/EIA RS-310-D standards
  • Constructed from solid steel at 2.0mm thick, this bracket is designed for durability
53,99 € EUR exc VAT
58,31 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Management No
Frame Type Steel
Industry Standards EIA RS310-D
U Height 4U
Physical Characteristics
Color Black
Internal Width 438.9 mm [17.3 in]
Maximum Mounting Depth 88.9 mm [3.5 in]
Minimum Mounting Depth 0 mm [0 in]
Weight of Product 1.7 kg [3.7 lb]
Packaging Information
Package Height 22 cm [8.7 in]
Package Length 47.2 cm [18.6 in]
Package Width 54 mm [2.1 in]
Shipping (Package) Weight 2 kg [4.3 lb]
What's in the Box
Included in Package 2 - mounting brackets
1 - LCD bracket
8 - M5 cage nuts
8 - M5 screws
4 - M4 x 10mm LCD mounting screws
4 - M5 x 10mm bracket screws
4 - washers
1 - instruction manual

Certifications

Related Products

Universal Swivel VESA LCD Mounting Bracket for 19in Rack or Cabinet
RKLCDBKT
Universal Swivel VESA LCD Mounting Bracket for 19in Rack or Cabinet

Mount a 17-19 inch LCD panel with tilt and swivel action in a standard 19 inch rack/cabinet

122,99 € exc VAT
132,83 € inc VAT
6U Wall-Mounting Bracket for Patch Panel - 14 in. Deep
WALLMOUNT6
6U Wall-Mounting Bracket for Patch Panel - 14 in. Deep

Mount networking equipment and shallow rackmount devices with this 6U wall-mountable rack

66,99 € exc VAT
72,35 € inc VAT
4U 19in Hinged Wall Mounting Bracket for Patch Panels
WALLMOUNTH4
4U 19in Hinged Wall Mounting Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device(s)

48,99 € exc VAT
52,91 € inc VAT
8U 19
RK812WALLO
8U 19" Wall Mount Network Rack - 12" Deep 2 Post Open Frame Server Room Rack for Data/AV/IT/ Communication/Computer Equipment/Patch Panel w/Cage Nuts & Screws 200lb Capacity

Mount your servers, network and telecommunications equipment in this 8U open-frame wall-mountable rack

146,99 € exc VAT
158,75 € inc VAT
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet
4POSTRACK25
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet

Store your servers, network and telecommunications equipment in this 25U open-frame rack

587,99 € exc VAT
635,03 € inc VAT
12U 19in Desktop Open Frame 2 Post Rack
RK12OD
12U 19in Desktop Open Frame 2 Post Rack

Mount smaller rack mountable devices right at your desk with this lightweight 12U 2 post desktop rack

65,99 € exc VAT
71,27 € inc VAT

Accessories