StarTech.com

1U Vented Server Rack Cabinet Shelf - 10in Deep Fixed Cantilever Tray - Rackmount Shelf for 19" AV/Data/Network Equipment Enclosure with Cage Nuts & Screws - 44lbs capacity

Add a sturdy, 1U server rack shelf into almost any rack or cabinet

Product ID: CABSHELFV1U

  • UNIVERSAL COMPATIBILITY: 1U 19" server rack cabinet shelf 10" deep for universal fit in any existing EIA/ECA-310 compliant server/AV rack or cabinet & includes M6 Cage nuts & screws for mounting shelf
  • VENTED SHELF: This data/network rack shelf improves airflow around devices on the shelf and within the rack
  • DURABLE DESIGN: Heavy-duty cantilever shelf tray that is easy to install, constructed of durable 16 gauge SPCC commercial cold-rolled steel with support for weight up to 44 lbs with lifetime warranty
View More
  • FLEXIBLE INSTALLATION: The rackmount shelf can be mounted in multiple orientations to enable flexibility when it comes to install methods, w/ridge on one side to prevent equipment sliding off
  • LIFETIME WARRANTY: StarTech.com offers 24 hour technical support and has been the choice of IT professionals for 30 years, conducting thorough compatibility and performance testing on all our products
35,99 € EUR exc VAT
38,87 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Airflow Rate Vented
Cable Management No
Frame Type Steel
Industry Standards EIA/ECA-310-E
U Height 1U
Performance
Weight Capacity (Stationary) 20 kg [44.2 lb]
Special Notes / Requirements
Note Includes 4x C-cup washers
Physical Characteristics
Color Black
Internal Width 435 mm [17.1 in]
Material Steel
Product Height 4.3 cm [1.7 in]
Product Length 25 cm [9.8 in]
Product Width 44 cm [17.3 in]
Weight of Product 1.8 kg [4 lb]
Packaging Information
Flat Pack (Assembly Required) No
Package Height 57 mm [2.2 in]
Package Length 53 cm [20.9 in]
Package Width 27.5 cm [10.8 in]
Shipping (Package) Weight 2.3 kg [5.1 lb]
What's in the Box
Included in Package 1 - 1U Fixed Shelf
4 - M6 Cage Nuts
4 - M6 Screws

Certifications

Related Products

1U Rack Shelf - 10 in. Deep
CABSHELF1U10
1U Rack Shelf - 10 in. Deep

Add a sturdy, 1U server rack shelf into almost any rack or cabinet

35,99 € exc VAT
38,87 € inc VAT
1U Vented Server Rack Cabinet Shelf - 16in Deep Fixed Cantilever Tray - Rackmount Shelf for 19
50,99 € exc VAT
55,07 € inc VAT
2U 22in Depth Fixed Rack Mount Shelf - 50lbs / 22kg
CABSHELF22
2U 22in Depth Fixed Rack Mount Shelf - 50lbs / 22kg

Add a sturdy, 22in depth fixed shelf into almost any server rack or cabinet

57,99 € exc VAT
62,63 € inc VAT
‌2U Rack Mount Cantilever Shelf - 125lbs / 56kg - 18 in. Deep
CABSHELFHD
‌2U Rack Mount Cantilever Shelf - 125lbs / 56kg - 18 in. Deep

Add a high-capacity fixed shelf into almost any server rack or cabinet

77,99 € exc VAT
84,23 € inc VAT
1U Adjustable Mounting Depth Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 175lbs / 80kg
ADJSHELFHD
1U Adjustable Mounting Depth Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 175lbs / 80kg

Add a high capacity, adjustable depth fixed shelf into almost any server rack or cabinet

110,99 € exc VAT
119,87 € inc VAT
1U Adjustable Mounting Depth Vented Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 250lbs / 113kg
ADJSHELFHDV
1U Adjustable Mounting Depth Vented Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 250lbs / 113kg

Add a high capacity, adjustable depth vented shelf into almost any server rack or cabinet

140,99 € exc VAT
152,27 € inc VAT
Black Standard Universal Server Rack Cabinet Shelf
CABSHELF
Black Standard Universal Server Rack Cabinet Shelf

Add a sturdy, fixed shelf into almost any server rack or cabinet

47,99 € exc VAT
51,83 € inc VAT
1U 7in Depth Universal Fixed Rack Mount Shelf – 33lbs / 15kg
CABSHELF1U
1U 7in Depth Universal Fixed Rack Mount Shelf – 33lbs / 15kg

Add a 1U Compact Storage Shelf to any Standard 19" Server Rack or Cabinet

39,99 € exc VAT
43,19 € inc VAT
2U 16in Universal Vented Rack Mount Cantilever Shelf - Fixed Server Rack Cabinet Shelf - 50lbs / 22kg
CABSHELFV
2U 16in Universal Vented Rack Mount Cantilever Shelf - Fixed Server Rack Cabinet Shelf - 50lbs / 22kg

Add a sturdy, vented shelf into almost any server rack or cabinet

45,99 € exc VAT
49,67 € inc VAT

Accessories