StarTech.com

Desk Mount Dual Monitor Arm - Articulating - Aluminum

Monitor Mount | Desk C-Clamp | Dual Swivel Arms | Adjustable | For up to 32” Monitors

Product ID: ARMDUAL3

  • Create a stylish setup for two displays up to 32", with max weight of 17.6 lb. (8 kg) per monitor
  • Customize your setup with the dual-swivel articulating arms, plus height adjustment along the 15.7" (39.8 cm) pole
  • Enjoy ideal viewing with a wide range of motion: +30/-30 degree tilt, +90/-90 degree swivel and 360-degree rotation
View More
  • Easy to install with a desk C-clamp, plus a keyhole design on the VESA mount makes it easy to attach your monitor
  • Landscape-to-portrait display rotation (for use in portrait position, the mount supports ultrawide displays with max width of 25.3"/64.2 cm)
327,99 € EUR exc VAT
354,23 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 2
Articulating Yes
Mounting Options Desk Clamp
Mounting Surface Thickness Desk Clamp: Table Thickness 0.39 - 3.46 in. (10 - 88 mm)
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Wallmountable No
Performance
Display Rotation 360°
Display Swivel +90° / - 90°
Display Tilt + 30° / - 30°
Height Adjustment Yes
Maximum Arm Extension 386 mm [15.2 in]
Maximum Display Size 32in
Swivel / Pivot +/- 90° around the support post
+/- 180° at the shoulder
+/- 90° at the elbow
Weight Capacity (Per Display) 8 kg [17.7 lb]
Physical Characteristics
Color Black
Construction Material Aluminum
Product Height 510 mm [20.1 in]
Product Length 1250 mm [49.2 in]
Product Width 870 mm [34.3 in]
Weight of Product 3160 g [111.5 oz]
Packaging Information
Package Height 156 mm [6.1 in]
Package Length 219 mm [8.6 in]
Package Width 440 mm [17.3 in]
Shipping (Package) Weight 4360 g [153.9 oz]
What's in the Box
Included in Package 1 - Desk Clamp Assembly, Lower
1 - Desk Clamp Assembly, Upper
1 - Swivel Arm Assembly
1 - Pole
2 - Desk Clamp Screws
3 - Pole Assembly Screws
1 - 4mm Hex Key
1 - 6mm Hex Key
8 - M4 x 12 mm Screws
8 - M5 x 12 mm Screws
8 - Washers
1 - Cable Management Clip
1 - User Manual

Certifications

Related Products

Desk Mount Dual Monitor Arm - Crossbar - Articulating - Steel
ARMDUAL2
Desk Mount Dual Monitor Arm - Crossbar - Articulating - Steel

Monitor Mount | Desk/Grommet | Double Joint | Adjustable | For up to 32" Monitors

159,99 € exc VAT
172,79 € inc VAT
Desk Mount Dual Monitor Arm - Articulating - Premium
ARMDUALPS
Desk Mount Dual Monitor Arm - Articulating - Premium

Monitor Mount | Desk/Grommet Mount | Tool-less Assembly | For up to 27" Monitors

337,99 € exc VAT
365,03 € inc VAT
Desk-Mount Dual Monitor Arm - Full Motion Articulating - Premium
ARMDUAL30
Desk-Mount Dual Monitor Arm - Full Motion Articulating - Premium

Monitor Mount | Height Adjustable | Horizontal or Vertical Setup | Tool-less Assembly

295,99 € exc VAT
319,67 € inc VAT
Desk-Mount Dual Monitor Arm - Articulating
ARMDUAL
Desk-Mount Dual Monitor Arm - Articulating

Monitor Mount | Desk/Grommet Mount | Height Adjustable | For 12” to 24” Monitors

199,99 € exc VAT
215,99 € inc VAT
Desk-Mount Dual Monitor Arm - Full Motion - Articulating
ARMSLIMDUO
Desk-Mount Dual Monitor Arm - Full Motion - Articulating

Increase productivity by mounting two monitors up to 30”, with full-motion articulation

227,99 € exc VAT
246,23 € inc VAT
Desk-mount Dual-Monitor Arm - Cross Bar - Grommet/Desk Clamp Mount
ARMBARDUOG
Desk-mount Dual-Monitor Arm - Cross Bar - Grommet/Desk Clamp Mount

Double-Monitor Mount | Low-Profile Base | Height Adjustable | For up to 27” Monitors

143,99 € exc VAT
155,51 € inc VAT
Dual-Monitor Stand - Vertical
ARMBARDUOV
Dual-Monitor Stand - Vertical

Increase productivity and free up space by mounting two monitors, stacked, with this attractive desktop stand

138,99 € exc VAT
150,11 € inc VAT
Desk-Mount Dual Monitor Mount - Vertical - Steel
ARMDUALV
Desk-Mount Dual Monitor Mount - Vertical - Steel

Monitor Mount | Desk/Grommet Mount | Height Adjustable | For up to 27” Monitors

120,99 € exc VAT
130,67 € inc VAT
Vertical Dual-Monitor Stand - Aluminum
ARMDUOVS
Vertical Dual-Monitor Stand - Aluminum

Dual-Monitor Mount | Height Adjustable | For up to 27" Monitors

180,99 € exc VAT
195,47 € inc VAT
Dual-Monitor Stand - Horizontal - Silver
ARMDUOSS
Dual-Monitor Stand - Horizontal - Silver

Dual Monitor Mount | Low-Profile Base | Steel & Aluminum | For up to 24" Monitors

143,99 € exc VAT
155,51 € inc VAT
Dual-Monitor Stand - Articulating - Steel & Aluminum
ARMDUALSS
Dual-Monitor Stand - Articulating - Steel & Aluminum

Desktop Monitor Stand | Height Adjustable | For Up to 32” Monitors

237,99 € exc VAT
257,03 € inc VAT
Wall-Mount Dual Monitor Arm - Articulating
ARMDUALWALL
Wall-Mount Dual Monitor Arm - Articulating

Save space by mounting two monitors on your wall

147,99 € exc VAT
159,83 € inc VAT