StarTech.com

Desk-Mount Dual Monitor Arm - Full Motion Articulating - Premium

Monitor Mount | Height Adjustable | Horizontal or Vertical Setup | Tool-less Assembly

Product ID: ARMDUAL30

  • Create a dual-monitor setup, side by side (for up to 30” monitors) or stacked (for up to 24” monitors)
  • Full-motion arms with articulation and spring-assisted height adjustment
  • Easy tool-less assembly, and interchangeable arms for flexible setup
View More
  • Landscape-to-portrait display rotation (for use in portrait position, the mount supports ultrawide displays with max width of 50.8"/129 cm)
  • Durable steel and aluminum construction supports a weight capacity of 19.8 lb. (9 kg) per arm
295,99 € EUR exc VAT
319,67 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 10 Years
Hardware
# of Displays Supported 2
Articulating Yes
Mounting Options Desk & Grommet Clamp
Mounting Surface Thickness Desk Clamp: Table Thickness 0.78 - 3.93 in. (20 - 100 mm)
Grommet Clamp: Table Thickness 0.78 - 1.96 in. (20 - 50 mm)
Grommet Mount Hole Size: 0.39 - 2.36 in. (10 - 60 mm)
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Wallmountable No
Performance
Display Rotation 360°
Height Adjustment Yes
Maximum Arm Extension 590 mm [23.2 in]
Maximum Display Size 30in
Maximum Height 735 mm [28.9 in]
Minimum Height 200 mm [7.9 in]
Swivel / Pivot 360° around the support post
180° at the shoulder
360° at the elbow
Weight Capacity (Per Display) 9 kg [19.9 lb]
Physical Characteristics
Color Silver & Black
Material Steel, Aluminum and Plastic
Product Height 451 mm [17.8 in]
Product Length 476 mm [18.7 in]
Product Width 618 mm [24.3 in]
Weight of Product 6.3 kg [14 lb]
Packaging Information
Package Height 14 cm [5.5 in]
Package Length 53 cm [20.9 in]
Package Width 39.2 cm [15.4 in]
Shipping (Package) Weight 7.9 kg [17.4 lb]
What's in the Box
Included in Package 1 - 2-in-1 desk or grommet mount
2 - M6 Allen key
2 - M3 Allen key
1 - base cushion
2 - spring arms
2 - swivel arms
2 - VESA monitor mounts
8 - thumb screws
2 - quick release cable managers
1 - dual mount
1 - instruction manual

Certifications

Related Products

Desk-Mount Dual Monitor Arm - Articulating
ARMDUAL
Desk-Mount Dual Monitor Arm - Articulating

Monitor Mount | Desk/Grommet Mount | Height Adjustable | For 12” to 24” Monitors

199,99 € exc VAT
215,99 € inc VAT
Sit-to-Stand Workstation
ARMSTS
Sit-to-Stand Workstation

Turn your desk into a sit-stand workspace with easy height adjustment, for increased comfort and productivity

379,99 € exc VAT
410,39 € inc VAT
Desk-Mount Dual Monitor Arm - Full Motion - Articulating
ARMSLIMDUO
Desk-Mount Dual Monitor Arm - Full Motion - Articulating

Increase productivity by mounting two monitors up to 30”, with full-motion articulation

227,99 € exc VAT
246,23 € inc VAT
Dual-Monitor Stand - Horizontal - Black
ARMBARDUO
Dual-Monitor Stand - Horizontal - Black

Dual-Monitor Mount | Low-Profile Base | Steel & Aluminum | For up to 24" Monitors

138,99 € exc VAT
150,11 € inc VAT

Accessories