StarTech.com

Adjustable Tablet Tripod Stand

Portable Tablet Mount | For 6.5" to 7.8" Wide Tablets | Carrying Bag Included

Product ID: STNDTBLT1A5T

  • Fits tablets from 6.5" to 7.8" (166 to 200 mm) in width (maximum tablet thickness: 0.45" (11.5 mm))
  • Present content with a steady screen or shoot photos and videos with no camera shake, using this tablet floor stand
  • Height adjustable from 29.3" to 62" (74.5 cm to 157 cm)
View More
  • Tilts easily to your preferred viewing angle, plus 360° head rotation
  • Tablet mount detaches from the tripod for portability (includes carrying bag)
96,99 € EUR exc VAT
104,75 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
# of Displays Supported 1
Mounting Options Desktop Stand
Performance
Display Rotation 360°
Display Swivel 360°
Display Tilt 280°
General Specifications Universal tablet mount fits tablets from 6.5" to 7.8” (166 to 200 mm) in width
Height Adjustment Yes
Maximum Height 1575 mm [62 in]
Maximum Tablet Thickness 11.5 mm [0.5 in]
Minimum Height 745 mm [29.3 in]
Weight Capacity (Per Display) 1000 g [35.3 oz]
Physical Characteristics
Product Length 61 cm [24 in]
Product Width 61 cm [24 in]
Weight of Product 2 kg [4.5 lb]
Packaging Information
Package Height 12.5 cm [4.9 in]
Package Length 65.7 cm [25.9 in]
Package Width 12.3 cm [4.8 in]
Shipping (Package) Weight 2.2 kg [5 lb]
What's in the Box
Included in Package 1 - tablet holder
1 - tripod stand with extension pole
1 - carrying bag
1 - quick install guide

Certifications

Related Products

Gooseneck Tablet Holder - Bendable Tablet Arm
ARMTBLTUGN
Gooseneck Tablet Holder - Bendable Tablet Arm

Desk-Mount Tablet Stand | For Most 7" to 11" Tablets | Detachable Holder

57,99 € exc VAT
62,63 € inc VAT

Accessories