StarTech.com

Heavy Duty Commercial Grade TV Wall Mount - Fixed - Up to 100” TVs

Flat Screen Mount | Weight Cap. 165 lb. (75 kg) | 60” to 100” TV | Cold-Rolled Steel | VESA® Compatible

Product ID: FPWFXB1

  • Securely mount large commercial TVs and digital signage to boardrooms, lobbies and anywhere large displays are required
  • Designed to support slim TVs up to 165 lbs. (75kg), ideal for 60” to 100” TVs
  • Mount TV or display using the spring locks and simply remove using the release straps
View More
  • Numerous mounting holes across the wall bracket help ensure display is centered on your mounting surface
  • Supports 60”, 65”, 70”, 75”, 80”, 85”, 90”, 95” and 100” TVs
95,99 € EUR exc VAT
103,67 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 1
Cable Management No
VESA Hole Pattern(s) 200x200 mm
300x200 mm
300x300 mm
400x200 mm
400x300 mm
600x400 mm
600x600 mm
800x600 mm
900x600 mm
Wallmountable Yes
Performance
Anti-theft No
Fits Curved Display Yes
Maximum Display Size 100"
Minimum Display Size 60"
Video Wall No
Weight Capacity (Per Display) 75 kg [165.8 lb]
Physical Characteristics
Color Black
Material Steel and Plastic
Product Height 3 cm [1.2 in]
Product Length 95.4 cm [37.6 in]
Product Width 62.5 cm [24.6 in]
Weight of Product 3.5 kg [7.7 lb]
Packaging Information
Package Height 38 cm [15 in]
Package Length 98 cm [38.6 in]
Package Width 15.6 cm [6.1 in]
Shipping (Package) Weight 3.7 kg [8.2 lb]
What's in the Box
Included in Package 1 - Wall Bracket
2 - Vertical Brackets
1 - Bubble Level
4 - M5 x 14 mm Screws
4 - M6 x 14 mm Screws
4 - M6 x 30 mm Screws
4 - M8 x 30 mm Screws
4 - M8 x 50 mm Screws
4 - Rectangular Washers
8 - Small Spacers
8 - Large Spacers
6 - Wall Screws
6 - Concrete Anchors
6 - Round Washers
1 - User Manual

Certifications