StarTech.com

Full-Motion TV Wall Mount

Flat-Screen TV Mount | Steel | For 32" to 70" Displays

Product ID: FPWARTB2

  • Save space with this flat-screen TV wall mount for 32" to 70" TVs (fits curved TVs, with compatible VESA mount)
  • Full-motion capability with arm extension up to 20.4" (517 mm)
  • Maximum viewing flexibility with a dual-arm design and +90 /-90 degree swivel
View More
  • Easy tilt adjustment (tilts +5 /-8 degrees)
  • Freely tilts +5° / -8° for easy angle adjustment
  • Heavy-duty steel mount for TVs up to 99 lb. (45 kg)
250,99 € EUR exc VAT
271,07 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 1
Articulating Yes
Cable Management Yes
Minimum Profile from Wall 57 mm [2.2 in]
Mounting Options Wall-Mount
VESA Hole Pattern(s) 200x200 mm
400x200 mm
300x300 mm
400x400 mm
600x400 mm
400x300 mm
300x200 mm
Wallmountable Yes
Performance
Anti-theft No
Display Tilt +5° / -8°
Fits Curved Display Yes
Maximum Arm Extension 517.5 mm [20.4 in]
Maximum Display Size 70"
Minimum Display Size 32"
Swivel / Pivot +90° / -90°
Video Wall No
Weight Capacity (Per Display) 45 kg [99.5 lb]
Physical Characteristics
Color Black
Material Steel and Plastic
Product Height 41.8 cm [16.5 in]
Product Length 64.3 cm [25.3 in]
Product Width 51.7 cm [20.4 in]
Weight of Product 6.8 kg [14.9 lb]
Packaging Information
Package Height 90 mm [3.5 in]
Package Length 41.5 cm [16.3 in]
Package Width 62.2 cm [24.5 in]
Shipping (Package) Weight 7.7 kg [17.1 lb]
What's in the Box
Included in Package 1 - wall mount
2 - vertical brackets
2 - horizontal brackets
1 - wrench
4 - bracket screws
4 - nuts
2 - mounting screws
4 - M5x14 mm screws
4 - M6x14 mm screws
4 - M6x30 mm screws
4 - M8x30 mm screws
4 - M8x50 mm screws
4 - small washers
4 - large washers
8 - small spacers
8 - large spacers
6 - screws
6 - concrete screws
6 - bracket washers
1 - instruction manual

Certifications

Accessories