StarTech.com

Laptop Docking Module for Conference Table Connectivity Box

Boardroom Docking Station | 4K HDMI® | USB-C™ and USB-A | USB-C Power Delivery

Product ID: MOD4DOCKACPD

  • Easily access boardroom or huddle space devices and set up conference calls using applications such as Skype for Business
  • Connect to all your boardroom peripherals from a USB-C or USB-A laptop
  • Power and charge your USB-C laptop with USB Power Delivery 2.0 (up to 60W)
View More
  • Keep your mobile devices charged with the USB-A charging port
  • Use as a standalone solution or combine with a single-module or dual-module StarTech.com Connectivity Box
556,99 € EUR exc VAT
601,55 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
4K Support Yes
Bus Type USB-C
USB 3.0
Chipset ID DisplayLink - DL-6950
Genesys Logic - GL850G
Texas Instruments - TPS65982
Parade Technologies - PS176
VIA Labs - VL813
Realtek - RTL8153
Displays Supported 1
Fast-Charge Port(s) Yes
Industry Standards USB Power Delivery Specification Rev. 2.0
USB Battery Charging Specification Rev. 1.2
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 3840 x 2160p (4K) @ 30Hz
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 3 - HDMI (19 pin) Female
1 - USB 3.0 A (Fast-Charge, 9 pin) Female
3 - USB Type-A (9 pin) USB 3.0 Female
2 - 3.5 mm Mini-Jack (3 Position) Female
1 - RJ-45 Female
1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Female
1 - USB Type-B (9 pin) USB 3.0 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
macOS 10.9 - 10.12, 10.14 - 10.15
Chrome OS™ v55+
Special Notes / Requirements
Note Not all USB-C ports support the full functionality of the USB Type-C standard. Ensure that your host USB-C port supports USB Power Delivery 2.0 and DP alt mode.
4K resolution is supported. A 4K-capable display is required to achieve 4Kx2K resolution
If connected to a USB 2.0 host port, or if using a USB 2.0 host connection cable, performance may be limited (USB 3.0 host cable included)
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps
The dock connects to the USB-C port on your laptop. The dock can also be connected to the USB-A port on laptops using a USB-B to A cable (included), but Power Delivery to charge your laptop is not available through USB-A
DisplayLink drivers are required for connecting your USB-A laptop to the USB-B port on the module. If you’re laptop doesn’t have the proper drivers installed and you’re unable to download and install the drivers, you can connect your laptop directly to the HDMI port to access the room’s HDMI display.
Indicators
LED Indicators 1 - Power
Power
Center Tip Polarity Positive
Input Current 2 A
Input Voltage 100 - 240 AC
Output Current 6 A
Output Voltage 20V DC
Plug Type N
Power Delivery 60W
Power Source AC Adapter Included
Environmental
Humidity 20~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 65°C (-4°F to 149°F)
Physical Characteristics
Color Black
Material Aluminum and Plastic
Product Height 6.1 cm [2.4 in]
Product Length 12 cm [4.7 in]
Product Width 94 mm [3.7 in]
Weight of Product 588 g [20.8 oz]
Packaging Information
Package Height 1 cm [0.4 in]
Package Length 25.1 cm [9.9 in]
Package Width 21.1 cm [8.3 in]
Shipping (Package) Weight 2.1 kg [4.6 lb]
What's in the Box
Included in Package 1 - docking station module
1 - universal power adapter
3 - power cords (NA, EU, UK)
1 - USB-A to USB-B cable
1 - USB-C cable
1 - mounting bracket
4 - mounting bracket screws (M5 x 20 mm)
8 - module screws (#6-32 x 3/16")
1 - quick-start guide
Supported Resolutions 3840x2160 (4K) 30Hz (HDMI and DP Inputs Only)
2560x1600 60Hz (HDMI and DP Inputs Only)
1920x1200 60Hz (HDMI and DP Inputs Only)
1920x1080 (1080p) 60Hz (Maximum VGA Input)
1280x720 (720p) 60Hz

**Lower resolutions and refresh rates, not stated but below the maximum, may also be supported

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
macOS 10.9 - 10.12, 10.14 - 10.15
Chrome OS™ v55+

Certifications

Related Products

Dual-Module Conference Table Connectivity Box with Cable Organizer
BOX4MODULE
Dual-Module Conference Table Connectivity Box with Cable Organizer

Customized Boardroom Table Solution | For Adding Power, Charging, A/V, and Laptop Docking Modules

329,99 € exc VAT
356,39 € inc VAT
Single-Module Conference Table Connectivity Box
BEZ4MOD
Single-Module Conference Table Connectivity Box

Customized Boardroom Table Solution | For Adding a Power, Charging, A/V, or Laptop Docking Module

124,99 € exc VAT
134,99 € inc VAT
Cable-Management Module for Conference Table Connectivity Box
MOD4CABLEH
Cable-Management Module for Conference Table Connectivity Box

Cable Organizer | Includes 4x Grommet Holes | Installs in BOX4MODULE or BEZ4MOD

39,99 € exc VAT
43,19 € inc VAT
Laptop Docking Module for Conference Table Connectivity Box
MOD4DOCKACPD
Laptop Docking Module for Conference Table Connectivity Box

Boardroom Docking Station | 4K HDMI® | USB-C™ and USB-A | USB-C Power Delivery

556,99 € exc VAT
601,55 € inc VAT

Accessories