StarTech.com

HDMI Video Over IP Gigabit LAN Ethernet Receiver for ST12MHDLAN - 1080p

Use with ST12MHDLAN to extend HDMI Over IP to additional displays

Product ID: ST12MHDLANRX

  • Highly scalable - output an HDMI signal to over 100 additional displays (requires additional ST12MHDLANRX Receiver units, sold separately)
  • EDID emulation ensures maximum resolution and compatibility with your display or projector
  • Stereo Audio
View More
  • Includes optional mounting hardware
  • Connect through a Gigabit LAN Network, or Point-to-Point
  • High Definition support for resolutions up to 1080p (1920x1080)
$ 155.604,00 CLP exc VAT
$ 185.168,76 CLP inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cabling Cat 5e UTP or better
Daisy-Chain Yes
Ports 1
Rack-Mountable Yes
Performance
Audio Specifications Stereo Audio
Max Distance 100 m / 330 ft
Maximum Digital Resolutions 1920x1200 @60Hz
Supported Resolutions 1920 x 1200
1920 x 1080
1600 x 1200
Wide Screen Supported Yes
Connector(s)
Remote Unit Connectors 1 - HDMI (19 pin) Female
1 - RJ-45 Female
Indicators
LED Indicators 1 - Link OK / POWER
1 - Reset - Receiver
Power
Center Tip Polarity Positive
Input Current 0.6 A
Input Voltage 100 - 240 AC
Output Current 1.5 A
Output Voltage 12V DC
Plug Type M
Power Source AC Adapter Included
Environmental
Humidity 0% - 80 %
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Color Black
Material Aluminum and Plastic
Product Height 1.1 in [2.8 cm]
Product Length 5.2 in [13.1 cm]
Product Width 3.8 in [97 mm]
Weight of Product 16.4 oz [465 g]
Packaging Information
Package Height 2.6 in [65 mm]
Package Length 6.1 in [15.6 cm]
Package Width 9.3 in [23.5 cm]
Shipping (Package) Weight 34.2 oz [969 g]
What's in the Box
Included in Package 1 - HDMI over IP receiver
1 - foot pad set
1 - universal power adapter (NA / EU / UK / AU)
1 - mounting bracket
1 - instruction manual

Certifications