StarTech.com

4 Port DVI Video Splitter with Audio

Split a DVI source with audio to up to four displays

Product ID: ST124DVIA

  • Supports resolutions of up to 1920 x 1200 pixels @ 60 Hz
  • Split both video and 3.5mm analog stereo audio
  • DVI, and HDCP compliant for easier HD video distribution
View More
  • Easy setup for a quick connection in minutes
  • Accurate and reliable reproduction of digital video signal, with no signal attenuation or distortion
$ 114.654,00 CLP exc VAT
$ 136.438,26 CLP inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
AV Input DVI
AV Output DVI
Cabling DVI
Ports 4
Performance
Max Distance 10 m / 33 ft
Maximum Digital Resolutions 1920x1200 @ 60Hz
Wide Screen Supported Yes
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Female
1 - DVI-I (29 pin) Female
Connector B 4 - 3.5 mm Mini-Jack (3 Position) Female
4 - DVI-I (29 pin) Female
Indicators
LED Indicators 1 - Green - Power/Link
4 - Green - Link
Power
Center Tip Polarity Positive
Input Voltage 100 - 240 AC
Output Current 0.6A
Output Voltage 9V DC
Power Consumption (In Watts) 5.4
Power Source AC Adapter Included
Environmental
Humidity 0~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Material Aluminum
Product Height 1.7 in [4.4 cm]
Product Length 8.7 in [22 cm]
Product Width 5.3 in [13.5 cm]
Weight of Product 2.4 lb [1.1 kg]
Packaging Information
Package Height 8.4 in [21.3 cm]
Package Length 15.7 in [40 cm]
Package Width 3.5 in [88 mm]
Shipping (Package) Weight 4.2 lb [1.9 kg]
What's in the Box
Included in Package 1 - 4-port DVI splitter
2 - rack mounts
1 - screw kit
4 - rubber feet
1 - universal power adapter (US, UK, EU, ANZ)
1 - instruction manual

Certifications

Accessories