StarTech.com

15 ft Slim 3.5mm Stereo Audio Cable - M/M

Easily connect an iPod or other MP3 player to your stereo

Product ID: MU15MMS

  • Slimline connector molding specially designed for use with portable devices
  • Molded connectors with strain relief
  • Gold-plated connectors
$ 4.682,00 CLP exc VAT
$ 5.571,58 CLP inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Gold
Number of Conductors 2
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Male
Connector B 1 - 3.5 mm Mini-Jack (3 Position) Male
Physical Characteristics
Cable Length 15 ft [4.6 m]
Cable OD 3.0
Color Black
Product Height 0.3 in [0.7 cm]
Product Length 15 ft [4.6 m]
Product Width 0.2 in [6.1 mm]
Weight of Product 2 oz [56 g]
Wire Gauge 28 AWG
Packaging Information
Package Height 0.3 in [7 mm]
Package Length 8.7 in [22 cm]
Package Width 5 in [12.8 cm]
Shipping (Package) Weight 2.2 oz [61 g]
What's in the Box
Included in Package 1 - 15 ft Slim 3.5mm Stereo Audio Cable - M/M

Certifications

Related Products

Slim 3.5mm Stereo Audio Cable - M/M
MU3MMS
3 ft Slim 3.5mm Stereo Audio Cable - M/M

Easily connect an iPod® or other MP3 player to a car stereo

$ 4.096,00 exc VAT
$ 4.874,24 inc VAT
2m 3.5mm 4 Position TRRS Headset Extension Cable - M/F
MUHSMF2M
2m 3.5mm 4 Position TRRS Headset Extension Cable - M/F

Extend the connection distance between your iPhone®, mobile phone or computer headset by 2 meters

$ 5.268,00 exc VAT
$ 6.268,92 inc VAT
1m White Slim 3.5mm Stereo Audio Cable - Male to Male
MU1MMMSWH
1m White Slim 3.5mm Stereo Audio Cable - Male to Male

Listen to your iPod® / MP3 player on your car or home stereo

$ 5.268,00 exc VAT
$ 6.268,92 inc VAT
2m White Slim 3.5mm Stereo Audio Cable - Male to Male
MU2MMMSWH
2m White Slim 3.5mm Stereo Audio Cable - Male to Male

Listen to your iPod® / MP3 player on your car or home stereo

$ 5.853,00 exc VAT
$ 6.965,07 inc VAT
3m White Slim 3.5mm Stereo Audio Cable - Male to Male
MU3MMMSWH
3m White Slim 3.5mm Stereo Audio Cable - Male to Male

Listen to your iPod® / MP3 player on your car or home stereo

$ 6.439,00 exc VAT
$ 7.662,41 inc VAT
2m 3.5mm 4 Position TRRS Headset Extension Cable - M/F
MUHSMF2M
2m 3.5mm 4 Position TRRS Headset Extension Cable - M/F

Extend the connection distance between your iPhone®, mobile phone or computer headset by 2 meters

$ 5.268,00 exc VAT
$ 6.268,92 inc VAT

Accessories