StarTech.com

Black Slim Mini Jack Headphone Splitter Cable Adapter - 3.5mm Male to 2x 3.5mm Female

Split the audio from your iPod® / MP3 player to two sets of headphones

Product ID: MUY1MFFADP

  • 1x 3.5mm Mini-Jack male connector
  • 2x 3.5mm Mini-Jack female connectors
  • All-black construction
  • Slimline connector molding
View More
  • Molded connectors with strain relief
  • Compact, lightweight design
$ 5.268,00 CLP exc VAT
$ 6.268,92 CLP inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Nickel
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Male
Connector B 2 - 3.5 mm Mini-Jack (3 Position) Female
Physical Characteristics
Cable Length 6 in [152.4 mm]
Color Black
Product Height 0.5 in [1.2 cm]
Product Length 6 in [152.4 mm]
Product Width 1 in [24.9 mm]
Weight of Product 0.4 oz [11.5 g]
Wire Gauge 30 AWG
Packaging Information
Package Height 0.3 in [7 mm]
Package Length 4.9 in [12.5 cm]
Package Quantity 1
Package Width 0.4 in [9 mm]
Shipping (Package) Weight 0.5 oz [13.5 g]
What's in the Box
Included in Package 1 - Black Stereo Splitter Adapter - 3.5mm Male to 2x 3.5mm Female

Certifications

Related Products

Slim Stereo Splitter Cable - 3.5mm Male to 2x 3.5mm Female
MUY1MFFS
Slim Stereo Splitter Cable - 3.5mm Male to 2x 3.5mm Female

Split one headphone jack into two separate jacks

$ 4.682,00 exc VAT
$ 5.571,58 inc VAT
White headset adapter for headsets with separate headphone / microphone plugs - 3.5mm 4 position to 2x 3 position 3.5mm M/F
MUYHSMFFADW
White headset adapter for headsets with separate headphone / microphone plugs - 3.5mm 4 position to 2x 3 position 3.5mm M/F

Turns a 3.5mm audio output port into two distinct ports – one 3.5mm headphone jack and one 3.5mm microphone port

$ 7.611,00 exc VAT
$ 9.057,09 inc VAT