StarTech.com

White headset adapter for headsets with separate headphone / microphone plugs - 3.5mm 4 position to 2x 3 position 3.5mm M/F

Turns a 3.5mm audio output port into two distinct ports – one 3.5mm headphone jack and one 3.5mm microphone port

Product ID: MUYHSMFFADW

  • Compact design for maximum portability - a great solution to have on hand in your laptop bag
  • Lightweight, yet sturdy design that can easily be plugged in when required
  • Headset not included
$ 7.611,00 CLP exc VAT
$ 9.057,09 CLP inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Nickel
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (4 Position) Male
Connector B 2 - 3.5 mm Mini-Jack (3 Position) Female
Special Notes / Requirements
Note 3.5 mm Mini-Jack (4 position) male is configured per CTIA Standard
Physical Characteristics
Cable Length 6 in [152.4 mm]
Color White
Connector Style Straight
Product Height 0.5 in [1.2 cm]
Product Length 6 in [152.4 mm]
Product Width 1 in [24.9 mm]
Weight of Product 0.4 oz [11.5 g]
Wire Gauge 28 AWG
Packaging Information
Package Height 0.3 in [7 mm]
Package Length 4.9 in [12.5 cm]
Package Quantity 1
Package Width 0.4 in [9 mm]
Shipping (Package) Weight 0.5 oz [13.5 g]
What's in the Box
Included in Package 1 - White 3.5mm 4 Pos to 2x 3 Pos 3.5mm Headset Splitter Adapter - M/F

Certifications

Related Products

Headset adapter for headsets with separate headphone / microphone plugs - 3.5mm 4 position to 2x 3 position 3.5mm M/F
MUYHSMFF
Headset adapter for headsets with separate headphone / microphone plugs - 3.5mm 4 position to 2x 3 position 3.5mm M/F

Turns a 3.5mm audio output port into two distinct ports – one 3.5mm headphone jack and one 3.5mm microphone port

$ 6.439,00 exc VAT
$ 7.662,41 inc VAT
3.5mm 4 Position to 2x 3 Position 3.5mm Headset Splitter Adapter - F/M
MUYHSFMM
3.5mm 4 Position to 2x 3 Position 3.5mm Headset Splitter Adapter - F/M

Connect a 4-position headset to a computer that has separate microphone and audio ports

$ 6.439,00 exc VAT
$ 7.662,41 inc VAT
Black Slim Mini Jack Headphone Splitter Cable Adapter - 3.5mm Male to 2x 3.5mm Female
MUY1MFFADP
Black Slim Mini Jack Headphone Splitter Cable Adapter - 3.5mm Male to 2x 3.5mm Female

Split the audio from your iPod® / MP3 player to two sets of headphones

$ 5.268,00 exc VAT
$ 6.268,92 inc VAT
Slim Stereo Splitter Cable - 3.5mm Male to 2x 3.5mm Female
MUY1MFFS
Slim Stereo Splitter Cable - 3.5mm Male to 2x 3.5mm Female

Split one headphone jack into two separate jacks

$ 4.682,00 exc VAT
$ 5.571,58 inc VAT

Accessories