Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com10 ft Flat High Speed HDMI Cable with Ethernet - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
Create Ultra HD connections between your HDMI®-enabled devices with minimal clutter; supports Ethernet Data Channel
Product ID: HDMIMM10FL
- 3D and Ethernet ready for supported devices
- Supports IP-based applications
- Supports Ultra HD Resolutions up to 4k x 2k
- Supports High Speed HDMI®
- Gold-plated HDMI connectors
Overview
The HDMIMM10FL Flat High Speed HDMI® Cable (10-foot) supports the advanced capabilities of the High Definition Multimedia Interface, including Ethernet data interconnectivity with compatible HDMI devices. The cable features a flat-shaft design that makes it the ideal solution for in-wall installations or installation under carpet or along baseboards.
This high quality HDMI cable fully supports 1080p+ resolutions at up to 120Hz refresh rate, with life-like color. To accommodate the demands of future high definition devices, such as increased resolutions and higher frame rates, this Ultra HD cable supports resolutions up to 4k x 2k.
The HDMIMM10FL 10ft HDMI Cable is is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Flat HDMI® cable design fits into all those tight spots, making it a perfect solution for concealed cable runs
- Saves money and reduces clutter by combining high bandwidth video with digital audio connections in a single cable
- The gold-plated connectors prevent corrosion and ensure a consistent, high quality connection every time
- Backed by StarTech.com lifetime warranty
Applications
Connect HDMI®-equipped devices like LCD TVs, LCD Projectors, Plasma TVs, HDTVs and DVD Players
Connect multiple devices with one Internet connection (satellite receivers, DVD players, A/V receivers, High Definition TVs, game consoles and more)
This quick-connect, single HDMI cable can replace multiple audio and video cables, reducing clutter and hassle, while the flat wire design allows convenient installation under carpets or behind walls
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Chile | 1861162 | |
UPC Code | 065030842167 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Number of Conductors | 19 | |
Performance | ||
Maximum Digital Resolutions | 4K x 2K @ 30 Hz | |
Connector(s) | ||
Connector A | 1 - HDMI (19 pin) Male | |
Connector B | 1 - HDMI (19 pin) Male | |
Physical Characteristics | ||
Cable Length | 10 ft [3 m] | |
Cable OD | 4 | |
Color | Black | |
Connector Style | Straight | |
Product Length | 10 ft [3 m] | |
Product Weight | 10.9 oz [308 g] | |
Wire Gauge | 28 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 11.2 oz [317 g] | |
What's in the Box | ||
Included in Package | 1 - 10ft Flat High Speed HDMI® Cable with Ethernet - HDMI -M/M |
Product Support
Data Sheets
-
HDMIMM10FL_Datasheet.pdf
- Language: English
Frequently Asked Questions
Before You Buy
You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.
The following table lists the maximum length of cable for common video standards.
Video standard | Maximum length |
DisplayPort | 50 ft. (15.2m) |
HDMI | 50 ft. (15.2m) |
DVI | 50 ft. (15.2m) |
VGA | 200 ft. (71m) |
Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).
Video adapters
Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.
Examples of common applications for adapters include the following:
-
DVI-I to VGA
-
RCA to BNC
-
Mini DisplayPort to DisplayPort
-
Couplers (female to female, or male to male)
Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.
Video converters
Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).
Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.
Video extenders
Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.
Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with an HDMI cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
HDMI cable
-
Video source
-
Video destination
To test your setup components, try the following:
-
Use the HDMI cable, video source, and video destination in another setup to see if the problem is with the components or the setup.
-
Use a different HDMI cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test the HDMI cable, video source, and video destination, it is recommended that you do the following:
-
Verify that the source resolution matches the capabilities of the video source destination. For example, if the video destination is only capable of 720p, then the video source cannot output 1080p or 1920 x 1080, as that exceeds the capabilities of the video source destination.
-
Test at a lower resolution, for example, 1024 x 768.
-
If you are using 4K resolutions, test with a shorter cable.
If you are experiencing issues with audio over HDMI, ensure that the following is true:
-
The source is set up to output audio over HDMI.
-
The destination is compatible with the source's audio format.
-
The destination's volume was raised.
Note: HDMI to DVI cables, adapters and converters do not support audio unless otherwise noted in the Technical Specifications tab on the product page on the StarTech.com website.
Copy Link
Was this information helpful? Yes No
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Letter of Conformity (LOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+