StarTech.com

2m (6 ft) White CL3 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD in-wall HDMI cable installations, for applications requiring CL3-rated cables

Product ID: HD3MM2MW

  • 2x HDMI Male Connectors
  • CL3 cable rating
  • Supports Ultra HD Resolutions up to 4k x 2k
  • Gold-plated HDMI connectors
  • High quality construction
$ 10.541,00 CLP exc VAT
$ 12.543,79 CLP inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Cable Shield Material Aluminum-Mylar Foil with Braid
Connector Plating Gold
Fire Rating CL3 Rated
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 6.6 ft [2 m]
Color White
Connector Style Straight
Product Height 0.4 in [1.1 cm]
Product Length 6.6 ft [2 m]
Product Width 0.8 in [20.5 mm]
Weight of Product 2.5 oz [71.6 g]
Wire Gauge 30/32 AWG
Packaging Information
Package Height 0.7 in [18 mm]
Package Length 8.7 in [22 cm]
Package Quantity 1
Package Width 7.9 in [20 cm]
Shipping (Package) Weight 2.9 oz [81.8 g]
What's in the Box
Included in Package 1 - 2m White CL3 High Speed HDMI Cable - M/M

Certifications