StarTech.com

35 ft High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

Product ID: HDMM35

  • 2x HDMI® Male Connectors
  • Gold-plated HDMI connectors
  • High quality construction
  • Supports Ultra HD Resolutions up to 4k x 2k
$ 32.805,00 CLP exc VAT
$ 39.037,95 CLP inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 35 ft [10.7 m]
Color Black
Connector Style Straight
Product Height 0.4 in [1.1 cm]
Product Length 35 ft [10.7 m]
Product Width 0.8 in [20 mm]
Weight of Product 2.6 lb [1.2 kg]
Wire Gauge 24 AWG
Packaging Information
Package Height 3.5 in [88 mm]
Package Length 13 in [33 cm]
Package Quantity 1
Package Width 10 in [25.5 cm]
Shipping (Package) Weight 2.6 lb [1.2 kg]
What's in the Box
Included in Package 1 - 35ft High Speed HDMI® Cable - HDMI - M/M

Certifications