StarTech.com

80 ft Active High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices, up to 80ft away with no signal loss

Product ID: HDMIMM80AC

  • Provides connection distances up to 80 feet away
  • Supports Ultra HD Resolutions up to 4k x 2k
  • High bandwidth, uncompressed video and multi-channel digital audio in one cable
View More
  • Built-in amplifier circuitry
  • Gold-plated connectors
  • High quality construction
$ 72.646,00 CLP exc VAT
$ 86.448,74 CLP inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Fire Rating CMG Rated (General Purpose)
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 80 ft [24.4 m]
Cable OD 0.3 in [8.5 mm]
Color Black
Product Length 80 ft [24.4 m]
Weight of Product 4.6 lb [2.1 kg]
Wire Gauge 24 AWG
Packaging Information
Package Height 3.1 in [80 mm]
Package Length 17.9 in [45.5 cm]
Package Width 13.6 in [34.5 cm]
Shipping (Package) Weight 4.7 lb [2.1 kg]
What's in the Box
Included in Package 1 - 80 ft Active High Speed HDMI® Cable - HDMI - M/M

Certifications