StarTech.com

20 ft Standard Computer Power Cord - NEMA5-15P to C13

Plug a monitor, PC, or laser printer into a grounded power outlet up to 20ft away

Product ID: PXT10120

$ 7.554,00 CLP exc VAT
$ 8.989,26 CLP inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Type SVT
Number of Conductors 3
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Plug
Connector B 1 - IEC 60320 C13 Power
Special Notes / Requirements
Note UL Listed
Power
Input Current 10A
Input Voltage 125 AC
Physical Characteristics
Cable Length 20 ft [6.1 m]
Color Black
Product Height 1 in [2.5 cm]
Product Length 20 ft [6.1 m]
Product Width 1 in [26 mm]
Weight of Product 13.5 oz [382 g]
Wire Gauge 18 AWG
Packaging Information
Package Height 1.6 in [41 mm]
Package Length 8.7 in [22 cm]
Package Quantity 1
Package Width 7.9 in [20 cm]
Shipping (Package) Weight 13.8 oz [391 g]
What's in the Box
Included in Package 1 - 20 ft Standard Computer Power Cord - NEMA5-15P to C13

Certifications