StarTech.com

6in LP4 to LP4 SATA Power Y Cable Adapter

Power a SATA device and an LP4 device from a single LP4 power supply connector

Product ID: PYO1LP4SATA

$ 5.034,00 CLP exc VAT
$ 5.990,46 CLP inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A 1 - LP4 (4 pin; Large Drive Power) Male
Connector B 1 - LP4 (4 pin; Large Drive Power) Female
1 - SATA Power (15 pin) Receptacle
Physical Characteristics
Cable Length 6 in [152.4 mm]
Product Length 6 in [152.4 mm]
Weight of Product 0.6 oz [15.7 g]
Packaging Information
Package Height 5.9 in [15 cm]
Package Length 3.3 in [83 mm]
Package Width 0.9 in [22 mm]
Shipping (Package) Weight 0.6 oz [18.4 g]
What's in the Box
Included in Package 1 - 6in LP4 to LP4 SATA Power Y Cable Adapter

Certifications

Related Products

12in LP4 to 2x SATA Power Y Cable Adapter
PYO2LP4SATA
12in LP4 to 2x SATA Power Y Cable Adapter

Power two SATA drives from a single LP4 power supply connector.

$ 5.034,00 exc VAT
$ 5.990,46 inc VAT
6in 4 Pin LP4 to SATA Power Cable Adapter
SATAPOWADAP
6in 4 Pin LP4 to SATA Power Cable Adapter

Power a Serial ATA hard drive from a conventional LP4 power supply connection

$ 3.774,00 exc VAT
$ 4.491,06 inc VAT