StarTech.com

2-to-1 RJ45 Splitter Cable Adapter - F/M

Connect two 10/100 Ethernet devices to a single Cat5/Cat5e cable drop

Product ID: RJ45SPLITTER

  • 1x RJ45 Male to 2x RJ45 female connections
$ 8.197,00 CLP exc VAT
$ 9.754,43 CLP inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Number of Conductors 8
Connector(s)
Connector A 1 - RJ-45 Male
Connector B 2 - RJ-45 Female
Physical Characteristics
Cable Length 13 in [330 mm]
Product Height 0.000
Product Length 13 in [330 mm]
Product Width 0.000
Weight of Product 0.7 oz [21 g]
Wire Gauge 24 AWG
Packaging Information
Package Height 1.2 in [30 mm]
Package Length 8.7 in [22 cm]
Package Width 7.9 in [20 cm]
Shipping (Package) Weight 1.1 oz [30 g]
What's in the Box
Included in Package 1 - 2-to-1 RJ45 Splitter Cable Adapter - F/M

Certifications