StarTech.com

Hook-and-Loop Cable Tie - 100 ft. Bulk Roll

Organize the cables in your server rack or cabinet, by bundling them together using this cut-to-size hook-and-loop wrap

Product ID: HKLP100

  • Hassle-free cable management with hook-and-loop fastening fabric
  • Conveniently cuts to your desired length
  • Versatile binding solution with a strong, heavy duty hold
View More
  • 100 ft. (30.4 m) long
  • 3/4 in. (19 mm) wide
$ 24.564,00 CLP exc VAT
$ 29.231,16 CLP inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Physical Characteristics
Product Height 0.1 in [0.2 cm]
Product Length 100 ft [30.5 m]
Product Width 0.7 in [19 mm]
Weight of Product 17.7 oz [500.8 g]
Packaging Information
Package Height 1.7 in [43 mm]
Package Length 13 in [33 cm]
Package Width 10 in [25.5 cm]
Shipping (Package) Weight 18.3 oz [517.8 g]
What's in the Box
Included in Package 2 - 50 Foot Roll of Hook-and-Loop Cable Tie - Black

Certifications

Related Products

Hook-and-Loop Cable Tie - 10 ft. Roll
HKLP10
Hook-and-Loop Cable Tie - 10 ft. Roll

Organize the cables in your server rack or cabinet, by bundling them together using this cut-to-size hook-and-loop wrap

$ 5.034,00 exc VAT
$ 5.990,46 inc VAT
Hook-and-Loop Cable Tie - 25 ft. Roll
HKLP25
Hook-and-Loop Cable Tie - 25 ft. Roll

Organize the cables in your server rack or cabinet, by bundling them together using this cut-to-size hook-and-loop wrap

$ 8.184,00 exc VAT
$ 9.738,96 inc VAT
Hook-and-Loop Cable Tie - 50 ft. Bulk Roll
HKLP50
Hook-and-Loop Cable Tie - 50 ft. Bulk Roll

Organize the cables in your server rack or cabinet, by bundling them together using this cut-to-size hook-and-loop wrap

$ 12.594,00 exc VAT
$ 14.986,86 inc VAT