StarTech.com

3m USB 2.0 A to Right Angle B Cable - M/M

Connect hard to reach USB 2.0 peripherals, for installation in narrow spaces

Product ID: USBAB3MR

  • 1x USB 'A' male connector
  • 1x Right-angled USB 'B' male connector
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports USB 2.0 data transfer rates up to 480 Mbps
$ 5.268,00 CLP exc VAT
$ 6.268,92 CLP inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Cable Shield Material Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB B (4 pin) Male
Physical Characteristics
Cable Length 9.8 ft [3 m]
Color Black
Connector Style Straight to Right Angle
Product Height 0.4 in [1.1 cm]
Product Length 9.8 ft [3 m]
Product Width 1 in [26.4 mm]
Weight of Product 3 oz [85 g]
Wire Gauge 24/28 AWG
Packaging Information
Package Height 0.6 in [15 mm]
Package Length 8.9 in [22.5 cm]
Package Quantity 1
Package Width 4.9 in [12.5 cm]
Shipping (Package) Weight 3.2 oz [90 g]
What's in the Box
Included in Package 1 - 3m USB 2.0 A to Right Angle B Cable - M/M

Certifications

Related Products

1m USB 2.0 A to Right Angle B Cable - M/M
USBAB1MR
1m USB 2.0 A to Right Angle B Cable - M/M

Connect hard-to-reach USB 2.0 peripherals, for installation in narrow spaces

$ 4.096,00 exc VAT
$ 4.874,24 inc VAT
2m USB 2.0 A to Right Angle B Cable - M/M
USBAB2MR
2m USB 2.0 A to Right Angle B Cable - M/M

Connect hard-to-reach USB 2.0 peripherals, for installation in narrow spaces

$ 4.682,00 exc VAT
$ 5.571,58 inc VAT