StarTech.com

6 ft Black SuperSpeed USB 3.0 Cable A to A - M/M

Connect USB 3.0 A devices to a USB hub or to your computer

Product ID: USB3SAA6BK

  • Designed and constructed to SuperSpeed USB 3.0 Specifications
  • Molded connectors with strain relief
$ 7.025,00 CLP exc VAT
$ 8.359,75 CLP inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Foil shielded twisted pair
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - USB Type-A (9 pin) USB 3.0 Male
Environmental
Humidity 0~75% RH
Operating Temperature -10°C to 50°C (14°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 6 ft [1.8 m]
Color Black
Product Height 11.500
Product Length 6 ft [1.8 m]
Product Width 13.500
Weight of Product 0.7 oz [21 g]
Wire Gauge 28 AWG
Packaging Information
Package Height 8.9 in [225 mm]
Package Length 0 in [0 cm]
Package Width 4.9 in [12.5 cm]
Shipping (Package) Weight 0.9 oz [26 g]
What's in the Box
Included in Package 1 - USB A to A Male to Male cable

Certifications