StarTech.com

PCI Express to 2 PCI & 2 PCIe Expansion Enclosure System - Full Length

Add two PCI and two PCI Express expansion card slots to your desktop computer

Product ID: PEX2PCIE4L

  • Expansion bay providing 2 PCI ports (32-bit/33 MHz), and 2 PCIe single-lane ports (250MBps)
  • Self-powered PCI/PCIe expansion system with an on/off button
  • Rugged steel construction satisfies demands of industrial and server environments
View More
  • Supports both 5V and 3.3V & 5V add-in PCI cards
  • Complies with PCI 2.3 and PCIe 1.1 specifications
  • Supports advance error reporting including ECRC support
  • Support add-in cards with extended length (38cm)
$ 268.374,00 CLP exc VAT
$ 319.365,06 CLP inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Texas Instruments - XIO200A
Texas Instruments -XIO3130
Interface PCI / PCI-X (5 / 3.3V)
Port Style Integrated on Card
Performance
Maximum Data Transfer Rate 250 MBps
MTBF 135,012 Hours
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 2 - PCI / PCI-X (Universal 3.3 & 5V, 32-bit) Slot Female
2 - PCI Express x1 Slot Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Note The chassis provides up to 5V @ 3A, 3.3V @ 4.5A, or a combined total of 15 Watts
This product has a compatibility issue with Silicon Image SATA Controllers on an AMD platform
Power
Center Tip Polarity Positive
Input Voltage 100 - 240 AC
Output Current 3A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 36
Power Source AC Adapter Included
Environmental
Humidity 5 to 95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -40°C to 75°C (-40° to 167°F)
Physical Characteristics
Color Black
Material Steel
Product Height 5.6 in [14.3 cm]
Product Length 15 in [38.2 cm]
Product Width 5.4 in [13.7 cm]
Weight of Product 4.4 lb [2 kg]
Packaging Information
Package Height 10 in [25.4 cm]
Package Length 17.2 in [43.6 cm]
Package Width 8.2 in [20.8 cm]
Shipping (Package) Weight 4.6 lb [2.1 kg]
What's in the Box
Included in Package 1 - PCI Expansion box
1 - PCI Express Card
1 - 3 ft. DVI-D Cable
1 - Low Profile Bracket
1 - Screw Kit
3 - Power Cord (NA/UK/EU)
1 - Power Adapter
1 - Software CD
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories