StarTech.com

4 Port USB 3.0 Hub plus 3 Dedicated USB Charging Ports (2 x 1A & 1 x 2A) - Wall Mountable Metal Enclosure

Add 4 USB 3.0 hub ports, plus 3 dedicated USB charging ports (7 total) through a single USB 3.0 host connection

Product ID: ST4300U3C3

  • Provides 4 USB 3.0 hub ports, and 3 dedicated USB charging ports (2 x 1A, 1 x 2A)
  • Supports USB Battery Charging Specification 1.2, including Apple® and Samsung Galaxy™ devices
  • Compliant with SuperSpeed USB 3.0, with support for up to 5 Gbps
View More
  • Backward compatible with USB 2.0 and 1.x devices
  • Compact, metal enclosure
  • Includes wall-mount bracket
$ 43.086,00 CLP exc VAT
$ 51.272,34 CLP inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID VIA/VLI - VL812
Fast-Charge Port(s) Yes
Industry Standards USB Battery Charging Specification Rev. 1.2
Ports 7
USB-C Device Port(s) No
USB-C Host Connection No
Performance
Maximum Data Transfer Rate 5 Gbps
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 1 - USB Type-B (9 pin) USB 3.0 Female
3 - USB Type-A (4 pin) USB 2.0 Female
4 - USB Type-A (9 pin) USB 3.0 Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Note If connected to a USB 2.0 host port, performance may be limited
System and Cable Requirements Available USB 3.0 port
Indicators
LED Indicators 1 - Power
4 - Hub Port Connection LEDs
Power
Center Tip Polarity Positive
Input Current 1.3 A
Input Voltage 100 - 240 AC
Output Current 3 A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 36
Power Source AC Adapter Included
Environmental
Humidity 20~80% RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 50°C (-4°F to 122°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum
Form Factor Desktop
Product Height 0.9 in [2.4 cm]
Product Length 4.3 in [11 cm]
Product Width 1.8 in [45 mm]
Weight of Product 4.6 oz [131 g]
Packaging Information
Package Height 3.5 in [90 mm]
Package Length 4.1 in [10.4 cm]
Package Width 6.5 in [16.6 cm]
Shipping (Package) Weight 21.4 oz [606 g]
What's in the Box
Included in Package 1 - USB Charging Hub
1 - USB 3.0 Cable
1 - Wall Mount Bracket (w/ Screws)
4 - Rubber Feet
1 - Universal power adapter: comes ready for NA/EU/UK only when you buy in NA/EU/UK; comes ready for Australia and New Zealand only when you buy in Australia and New Zealand
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

6 Port USB 3.0 / USB 2.0 Combo Hub with 2A Charging Port – 2x USB 3.0 & 4x USB 2.0
ST7320USBC
6 Port USB 3.0 / USB 2.0 Combo Hub with 2A Charging Port – 2x USB 3.0 & 4x USB 2.0

Add 2x USB 3.0 and 4x USB 2.0 ports to a computer, externally through a single USB 3.0 connection

$ 31.116,00 exc VAT
$ 37.028,04 inc VAT

Accessories