StarTech.com

7-Port USB 3.0 Hub - Desktop

Add 7 external, USB 3.0 ports to a computer from a single USB connection

Product ID: ST7300USB3B

  • Seven downstream USB 3.0 ports accessible from one side of the hub, with support for up to 5Gbps
  • Universal, multi-platform compatibility, with no additional drivers required
  • Plug-and-Play and Hot-Swap compatible
View More
  • Backward compatible with USB 2.0 and 1.x devices
  • Current overload detection and protection on each USB port
  • USB bus powered, includes optional external power adapter for high-power USB devices
  • Includes USB 3.0 A to B cable
$ 38.897,00 CLP exc VAT
$ 46.287,43 CLP inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID VIA/VLI - VL813
Fast-Charge Port(s) No
Ports 7
USB-C Device Port(s) No
USB-C Host Connection No
Performance
Maximum Data Transfer Rate 5 Gbps
MTBF 43977.72 hours
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 1 - USB Type-B (9 pin) USB 3.0 Female
7 - USB Type-A (9 pin) USB 3.0 Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Note If connected to a USB 2.0 host port, performance may be limited
System and Cable Requirements Available USB 3.0 port
Indicators
LED Indicators 7 - Hub Port Connection LEDs
Power
Center Tip Polarity Positive
Input Current 1.3 A
Input Voltage 100 - 240 AC
Output Current 3 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 36
Power Source AC Adapter Included
Environmental
Humidity 5-95% RH
Operating Temperature -2°C to 52°C (29°F to 125°F)
Storage Temperature -20°C to 56°C (-4°F to 132°F)
Physical Characteristics
Color Black
Form Factor Desktop
Material Plastic
Product Height 0.9 in [2.3 cm]
Product Length 6.8 in [17.2 cm]
Product Width 2.8 in [70 mm]
Weight of Product 5.2 oz [148 g]
Packaging Information
Package Height 2.5 in [63 mm]
Package Length 8.2 in [20.9 cm]
Package Width 5.8 in [14.8 cm]
Shipping (Package) Weight 19.6 oz [556 g]
What's in the Box
Included in Package 1 - USB 3.0 Hub
1 - 3.3 ft [1 m] USB 3.0 Cable
1 - Universal Power Adapter (NA/JP, EU, UK, ANZ)
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

6 Port USB 3.0 / USB 2.0 Combo Hub with 2A Charging Port – 2x USB 3.0 & 4x USB 2.0
ST7320USBC
6 Port USB 3.0 / USB 2.0 Combo Hub with 2A Charging Port – 2x USB 3.0 & 4x USB 2.0

Add 2x USB 3.0 and 4x USB 2.0 ports to a computer, externally through a single USB 3.0 connection

$ 31.116,00 exc VAT
$ 37.028,04 inc VAT
4 Port USB 3.0 Hub plus 3 Dedicated USB Charging Ports (2 x 1A & 1 x 2A) - Wall Mountable Metal Enclosure
ST4300U3C3
4 Port USB 3.0 Hub plus 3 Dedicated USB Charging Ports (2 x 1A & 1 x 2A) - Wall Mountable Metal Enclosure

Add 4 USB 3.0 hub ports, plus 3 dedicated USB charging ports (7 total) through a single USB 3.0 host connection

$ 43.086,00 exc VAT
$ 51.272,34 inc VAT
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - White
ST4300MINU3W
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - White

Add four external USB 3.0 ports to your notebook or Ultrabook™ with a slim, portable hub

$ 16.752,00 exc VAT
$ 19.934,88 inc VAT
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black
ST4300MINU3B
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black

Add four external USB 3.0 ports to your notebook or Ultrabook™ with a slim, portable hub

$ 16.752,00 exc VAT
$ 19.934,88 inc VAT
4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable
ST4300PBU3
4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable

Add four USB 3.0 ports to your laptop or Ultrabook using this slim, portable hub with an extended-length cable

$ 19.146,00 exc VAT
$ 22.783,74 inc VAT

Accessories