StarTech.com

DC Power Adapter - 5V, 3A

Replace your lost or failed power adapter

Product ID: SVA5M3NEUA

  • Wide compatibility in different regions with 100-240V automatic switching and power clips included for North American, European, United Kingdom and Australian wall plugs
  • Supports a range of devices that require 5 volt and 3 amps (or less) of power and an M-type barrel connector
  • Reduces downtime in the event of a failure, by keeping a spare power adapter on-hand
$ 12.594,00 CLP exc VAT
$ 14.986,86 CLP inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Power
Center Tip Polarity Positive
Input Current 0.8 A
Input Voltage 100 - 240 AC
Output Current 3 A
Output Voltage 5 DC
Plug Type M
Power Consumption (In Watts) 15
Power Source AC Adapter Included
Environmental
Humidity 10% - 80 % RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Product Height 1.4 in [3.6 cm]
Product Length 3.5 in [89 mm]
Product Width 1.8 in [46 mm]
Weight of Product 5.6 oz [160 g]
Packaging Information
Package Height 2 in [51 mm]
Package Length 4.9 in [12.4 cm]
Package Width 0.6 in [16 mm]
Shipping (Package) Weight 0.5 lb [0.2 kg]
What's in the Box
Included in Package 1 - power adapter (NA/EU/UK/AU)

Certifications

Related Products

12V DC 1.5A Universal Power Adapter
IM12D1500P
12V DC 1.5A Universal Power Adapter

Replace your 12V DC (1.5 Amp) power cable, with a reliable connection

$ 11.964,00 exc VAT
$ 14.237,16 inc VAT

Accessories