StarTech.com

3.5in Drive Bay IDE to Single CF SSD Adapter Card Reader

Connect a CF card to a computer through an IDE connector

Product ID: 35BAYCF2IDE

  • Quick and driver free installation into any IDE 40 pin and 44 pin slot
  • Fully compatible with Compact Flash Type I/II and IBM Micro-drive
  • Allows Compact flash card to be used as bootable storage
View More
  • Easy to use jumpers offer simple master/slave drive setting
  • Can be mounted in the front or rear panel of your case, to fit into any 3.5” bay or available expansion slot
  • Easily swap cards in and out with built-in push button ejector
$ 21.414,00 CLP exc VAT
$ 25.482,66 CLP inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Interface IDE
Performance
Maximum Data Transfer Rate 133 MBps
Memory Media Type CF (Compact Flash I/II Card)
Connector(s)
Drive Connectors 1 - CompactFlash (50 pin) Slot
Host Connectors 1 - IDE (40 Pin, EIDE/PATA) Male
1 - SP4 (4 pin, Small Drive Power) Male
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note This product does not support hot-swapping of flash cards while the PC is powered on. You must turn-off your computer to switch cards.
Environmental
Humidity 5% ~ 85% RH
Operating Temperature -55°C to 85°C (-67°F to 185°F)
Storage Temperature -55°C to 85°C (-67°F to 185°F)
Physical Characteristics
Product Height 1 in [25 mm]
Product Length 3.8 in [97 mm]
Product Width 3.9 in [10 cm]
Weight of Product 4.6 oz [129 g]
Packaging Information
Package Height 6.2 in [15.8 cm]
Package Length 8.7 in [22 cm]
Package Width 1.9 in [48 mm]
Shipping (Package) Weight 7.6 oz [215 g]
What's in the Box
Included in Package 1 - Compact Flash to IDE Adapter
1 - 3.5” Enclosure
1 - Full Profile Expansion Slot Bracket
1 - SP4 to LP4 Molex Power Cable
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories