StarTech.com

USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD

Enable fast, swappable access to your 2.5in or 3.5in SATA hard drives, through USB 3.0

Product ID: SATDOCKU3S

  • SuperSpeed USB 3.0 compliant host interface, with transfer rates up to 5Gbps
  • High Speed USB 2.0 compliant host interface, with transfer rates up to 480Mbps
  • Patented drive ejection mechanism
View More
  • Combined power switch and status LED
  • Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives
  • Supports 2.5" and 3.5" form factor SATA hard drives (HDD) and solid state drives (SSD)
  • Built-in short circuit protection
  • Compact, desktop-style form factor
  • Plug-and-Play and Hot-Swap compatible
$ 37.164,00 CLP exc VAT
$ 44.225,16 CLP inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID ASMedia - ASM1053
Compatible Drive Types SATA
Drive Size 2.5in & 3.5in
Fan(s) No
Interface USB 3.0
Number of Drives 1
Performance
Insertion Rating 15,000 Cycles
Max Drive Capacity Currently tested with up to 4TB 5400 RPM 3.5" hard drives and 1TB 5400 RPM 2.5" hard drive
Type and Rate USB 2.0 - 480 Mbit/s
USB 3.0 - 5 Gbit/s
SATA II (3 Gbps)
UASP Support No
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB Type-B (9 pin) USB 3.0 Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Power and Activity (Solid - Power, Blinking - Activity)
Power
Center Tip Polarity Positive
Input Voltage 100 - 240 AC
Output Current 2.5A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 30
Power Source AC Adapter Included
Environmental
Humidity 8~80% RH
Operating Temperature 5°C to 80° (41°F to 176°F)
Storage Temperature -40°C to 70°C (-40°F to 158°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 2.6 in [6.5 cm]
Product Length 5.7 in [14.5 cm]
Product Width 3.7 in [93 mm]
Weight of Product 13.8 oz [392 g]
Packaging Information
Package Height 3.6 in [91 mm]
Package Length 6.8 in [17.2 cm]
Package Width 6.4 in [16.2 cm]
Shipping (Package) Weight 25.7 oz [728 g]
What's in the Box
Included in Package 1 - USB 3.0 HDD Dock
1 - USB 3.0 Cable
1 - Universal Power Adapter (NA,EU,UK,ANZ)
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories