StarTech.com

External Docking Station for 2.5in or 3.5in SATA III 6Gbps Hard Drives - eSATA or USB 3.0 with UASP

Easily connect and swap hard drives and solid-state drives to and from your computer system, with the added benefit of a built-in cooling fan

Product ID: SDOCKU33EF

  • Optimal performance with SATA 6 Gbps and USB 3.0 with UASP
  • Maximum compatibility with eSATA or USB 3.0 interface options
  • Keep your drives running cool using the built-in fan with variable speed control
View More
  • Supports 2.5in and 3.5in form factor SATA hard drives (HDD) and solid state drives (SSD)
  • Compatible with USB 3.0/2.0/1.1 (5 Gbps / 480 Mbps / 1.5 Mbps)
  • Compatible with SATA revision I/II/III (1.5/3.0/6.0 Gbps) drives
  • Plug-and-play and hot-swap compatible
$ 49.134,00 CLP exc VAT
$ 58.469,46 CLP inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0 & eSATA
Chipset ID JMicron - JMS561
Compatible Drive Types SATA
Drive Installation Removable
Drive Size 2.5in & 3.5in
Fan(s) Yes
Fans 1 - 80 mm
Interface USB 3.0 & eSATA
Number of Drives 1
Performance
4Kn Support Yes
Hot Swap Capability Yes
Max Drive Capacity Currently tested with up to 6TB 7200 RPM 3.5" hard drives and 2TB 7200 RPM 2.5" hard drives
Maximum Data Transfer Rate eSATA - 6 Gbps
USB 3.0 - 5 Gbps
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - eSATA (7 pin, Data) Female
1 - USB Type-B (9 pin) USB 3.0 Female
Other Interface(s) 1 - USB Type-A (9 pin) USB 3.0 Male
1 - USB Type-A (4 pin) USB 2.0 Male
1 - eSATA (7 pin, Data) Male
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Drive Power/Activity
1 - Power
Power
Center Tip Polarity Positive
Input Current 0.8 A
Input Voltage 100 - 240 AC
Output Current 2 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 24
Power Source AC Adapter Included
Environmental
Humidity 8~90% RH
Operating Temperature 5°C to 80°C (41°F to 176°F)
Storage Temperature -40°C to 70°C (-40°F to 158°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 5.3 in [13.4 cm]
Product Length 5 in [12.6 cm]
Product Width 3.7 in [95 mm]
Weight of Product 16.6 oz [470 g]
Packaging Information
Package Height 8.3 in [21.1 cm]
Package Length 4.8 in [12.1 cm]
Package Width 7.4 in [18.7 cm]
Shipping (Package) Weight 33.8 oz [957 g]
What's in the Box
Included in Package 1 - eSATA / USB 3.0 SATA HDD DOCK
1 - 1m USB 3.0 Cable
1 - 1m eSATA Cable
1 - Universal Power Adapter (NA/UK/EU/AUS)
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.0 / eSATA Dual Hard Drive Docking Station with UASP for 2.5/3.5in SATA SSD / HDD – SATA 6 Gbps
SDOCK2U33EB
USB 3.0 / eSATA Dual Hard Drive Docking Station with UASP for 2.5/3.5in SATA SSD / HDD – SATA 6 Gbps

Easily connect and swap two 2.5 or 3.5in SATA III drives through eSATA or USB 3.0

$ 50.394,00 exc VAT
$ 59.968,86 inc VAT
eSATA / USB 3.0 SATA III Hard Drive Docking Station SSD / HDD with UASP
SDOCKU33EBV
eSATA / USB 3.0 SATA III Hard Drive Docking Station SSD / HDD with UASP

Dock your 2.5in or 3.5in SATA 6 Gbps SSDs/HDDs over eSATA or USB 3.0 with UASP

$ 43.464,00 exc VAT
$ 51.722,16 inc VAT
USB 3.0 Dual Hard Drive Docking Station with UASP for 2.5/3.5in SSD / HDD – SATA 6 Gbps
SDOCK2U33
USB 3.0 Dual Hard Drive Docking Station with UASP for 2.5/3.5in SSD / HDD – SATA 6 Gbps

Dock two 2.5" or 3.5" SATA III SSDs/HDDs over USB 3.0 with UASP

$ 52.914,00 exc VAT
$ 62.967,66 inc VAT
Universal Docking Station for Hard Drives - USB 3.0 with UASP
UNIDOCKU33
Universal Docking Station for Hard Drives - USB 3.0 with UASP

Connect both an IDE and a SATA 2.5/3.5in hard drive or solid state drive to your computer system using an available USB 3.0 port, with support for UASP for optimal performance

$ 56.064,00 exc VAT
$ 66.716,16 inc VAT

Accessories