StarTech.com

USB 3.0 / eSATA Dual Hard Drive Docking Station with UASP for 2.5/3.5in SATA SSD / HDD – SATA 6 Gbps

Easily connect and swap two 2.5 or 3.5in SATA III drives through eSATA or USB 3.0

Product ID: SDOCK2U33EB

  • Support SATA III (6 Gbps) and UASP for optimal performance
  • eSATA or USB host connection
  • Compatible with USB 3.0/2.0/1.1 (5 Gbps / 480 Mbps / 1.5 Mbps)
View More
  • Compatible with SATA revision I/II/III (1.5/3.0/6.0 Gbps) drives
  • Supports both 2.5" and 3.5" form factor hard drives (HDD) and solid state drives (SSD)
  • Dual bay, top slot-loading design with drive doors
$ 50.394,00 CLP exc VAT
$ 59.968,86 CLP inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID JMicron - JMS562
Compatible Drive Types SATA
Drive Installation Removable
Drive Size 2.5in & 3.5in
Interface USB 3.0 & eSATA
Number of Drives 2
Performance
Insertion Rating 15,000 Cycles
Max Drive Capacity Currently tested with up to 4TB 7200 RPM 3.5" hard drives per bay (8TB total) and 2TB 5900 RPM 2.5" hard drives (2TB total)
Port Multiplier Yes
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 2 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - eSATA (7 pin, Data) Female
1 - USB Type-B (9 pin) USB 3.0 Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Power
1 - Drive 1 Activity
1 - Drive 2 Activity
Power
Input Current 1.5 A
Input Voltage 100 - 240 AC
Output Current 3.0 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 36
Power Source AC Adapter Included
Environmental
Humidity 20%RH~80%RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 50°C (-4°F to 122°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 2.8 in [7 cm]
Product Length 5.6 in [14.3 cm]
Product Width 5.2 in [13.2 cm]
Weight of Product 18.5 oz [524 g]
Packaging Information
Package Height 8.3 in [21 cm]
Package Length 7.3 in [18.5 cm]
Package Width 4.8 in [12.3 cm]
Shipping (Package) Weight 2.4 lb [1.1 kg]
What's in the Box
Included in Package 1 - USB 3.0/eSATA to Dual 2.5/3.5in SATA Hard Drive Docking Station
1 - USB 3.0 Cable
1 - eSATA Cable
1 - Universal Power Adapter (NA,EU,UK,ANZ)
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD
SATDOCKU3S
USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD

Enable fast, swappable access to your 2.5in or 3.5in SATA hard drives, through USB 3.0

$ 37.164,00 exc VAT
$ 44.225,16 inc VAT
USB 3.0 SATA III Hard Drive Docking Station SSD / HDD with UASP
SDOCKU33BV
USB 3.0 SATA III Hard Drive Docking Station SSD / HDD with UASP

Dock your 2.5in or 3.5in SATA III SSDs/HDDs over USB 3.0 with UASP

$ 36.534,00 exc VAT
$ 43.475,46 inc VAT
USB 3.0 Dual Hard Drive Docking Station with UASP for 2.5/3.5in SSD / HDD – SATA 6 Gbps
SDOCK2U33
USB 3.0 Dual Hard Drive Docking Station with UASP for 2.5/3.5in SSD / HDD – SATA 6 Gbps

Dock two 2.5" or 3.5" SATA III SSDs/HDDs over USB 3.0 with UASP

$ 52.914,00 exc VAT
$ 62.967,66 inc VAT
eSATA / USB 3.0 Hard Drive Duplicator Dock – Standalone HDD Cloner with SATA 6Gbps for fast-speed duplication
SDOCK2U33RE
eSATA / USB 3.0 Hard Drive Duplicator Dock – Standalone HDD Cloner with SATA 6Gbps for fast-speed duplication

Clone a 2.5in/3.5in SATA drive without a host computer connection, or dock the drives over USB 3.0 or eSATA for easy access

$ 84.414,00 exc VAT
$ 100.452,66 inc VAT

Accessories